07_ECPEN25-500_VRV

501 FXFA-A Round flow cassette 360° air discharge for optimum efficiency and comfort J Optimised design for R-32 refrigerant J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Standard drain pump with 675mm lift increases flexibility and installation speed BRC1H52W7, BRP069C51 FXFA-A FXFA-A Indoor Unit FXFA 20A 25A 32A 40A 50A 63A 80A 100A 125A Cooling capacity Total capacity At high fan speed kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 Heating capacity Total capacity At high fan speed kW 2.50 3.20 4.00 5.00 6.30 8.00 10.00 12.50 16.00 Power input - 50Hz Cooling At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.078 0.103 Heating At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.078 0.103 Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 288x840x840 Weight Unit kg 18 19 21 24 26 Casing Material Galvanised steel plate Decoration panel Model Standard panels: BYCQ140E2W1 - white with grey louvers / BYCQ140E2W1W - full white / BYCQ140E2W1B - black Auto cleaning panels: BYCQ140E2GFW1 - white / BYCQ140E2GFW1B - black Designer panels: BYCQ140E2P - white / BYCQ140E2PB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate - 50Hz Cooling At high / medium high / medium / medium low / low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 28.8/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Heating At high / medium high / medium / medium low / low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 29.0/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Air filter Type Resinnet Sound power level Cooling At high fan speed dBA 49.0 51.0 53.0 55.0 60.0 61.0 Sound pressure level Cooling At high / medium high / medium / medium low / low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Heating At high / medium high / medium / medium low / low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 9.52 12.70 15.90 Drain VP25 (O.D. 32 / I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases Auto cleaning filter Floor and presence sensor Whisper quiet Individual flap control Multi tenant Black design panel White auto cleaning panel Black panel White panel

RkJQdWJsaXNoZXIy MTE0MTkzMg==