07_ECPEN25-500_VRV

503 BRC1H52W7, BRP069C51 FXKA-A FXKA-A Indoor Unit FXKA 20 25 32 40 50 63 Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4 5 6.3 8 Power input - 50Hz Cooling At high fan speed kW 0.024 0.024 0.033 0.038 0.055 0.118 Heating At high fan speed kW 0.024 0.024 0.033 0.038 0.055 0.118 Dimensions Unit HeightxWidthxDepth mm 200x840x470 200x1,240x470 Weight Unit kg 17 17 18 23 23 23 Casing Material Galvanised steel plate Decoration panel Model BYK32G BYK63G Dimensions HeightxWidthxDepth mm 80x950x550 80x1,350x550 Weight kg Fan Airflow rate Cooling At high / medium / low fan speed m³/min 7.1/6/5 8.5/7.3/6 12.9/11/9.1 15.5/13.2/11 21.5/17/14.1 Air filter Type Resin net Sound power level Cooling At high / medium / low fan speed dBA 46.0/43.5/41.0 50.5/48.5/46.5 52.5/50.0/48.0 57.0/52.5/50.0 61.5/57.0/52.5 Heating At high / medium / low fan speed 50.0/46.0/41.5 52.5/49.5/47.0 53.0/50.5/48.0 58.0/53.0/50.5 63.5/58.0/53.0 Sound pressure level Cooling At high / medium / low fan speed dBA 32.0/27.5/22.5 37.0/34.0/31.5 38.5/34.5/31.5 42.0/38.0/34.5 48.5/43.5/38.5 Heating At high / medium / low fan speed dBA 36.0/31.0/25.5 39.0/35.5/32.5 39.5/36.0/32.5 44.0/39.5/36.0 49.0/44.0/39.5 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Drain VP25 (O.D. 32/I.D. 25) Power supply Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Contains fluorinated greenhouse gases NEW FXKA-A Ceiling mounted corner cassette 1-way blow unit for corner installation J Optimised design for R-32 refrigerant J Compact dimensions enable installation in narrow ceiling voids (only 200mm high) J New modern decoration panel J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Optional fresh air intake J Standard drain pump increases flexibility and installation speed NEW NEW New design! Vertical auto swing Multi tenant

RkJQdWJsaXNoZXIy MTE0MTkzMg==