07_ECPEN25-500_VRV

505 outblow rear suction bottom suction Auto cleaning filter option BRC1H52W7, BRP069C51 FXDA15-32A FXDA-A Indoor Unit FXDA 10A 15A 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 1.10 1.70 2.20 2.80 3.60 4.50 5.60 7.10 Heating capacity Total capacity At high fan speed kW 1.30 1.90 2.50 3.20 4.00 5.00 6.30 8.00 Power input - 50Hz Cooling At high fan speed kW 0.026 0.035 0.030 0.035 0.038 0.049 0.058 Heating At high fan speed kW 0.026 0.035 0.030 0.035 0.038 0.049 0.058 Required ceiling void > mm 240 Dimensions Unit HeightxWidthxDepth mm 200x750x620 200x950x620 200x1,150x620 Weight Unit kg 22.0 23.0 26.5 30.5 Casing Material Galvanised steel Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 5.2/4.9/4.7 6.5/6.2/5.8 8.0/7.2/6.4 10.5/9.5/8.5 12.5/11.0/10.0 16.5/14.5/13.0 Heating At high / medium / low fan speed m³/min 5.2/4.9/4.7 6.5/6.2/5.8 8.0/7.2/6.4 10.5/9.5/8.5 12.5/11.0/10.0 16.5/14.5/13.0 External static pressure - 50Hz Factory set / High Pa 10/30 15/44 Air filter Type Removable / washable Sound power level Cooling At high fan speed dBA 48 50 51 52 53 54 Sound pressure level Cooling At high / medium / low fan speed dBA 29.0/28.0/26.0 32.0/31.0/27.0 33.0/31.0/27.0 34.0/32.0/28.0 35.0/33.0/29.0 36.0/34.0/30.0 Heating At high / medium / low fan speed dBA 29.0/28.0/26.0 32.0/31.0/27.0 33.0/31.0/27.0 34.0/32.0/28.0 35.0/33.0/29.0 36.0/34.0/30.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6 Gas OD mm 9.52 12.70 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC4C65 (1) Wired remote control BRC1H52W7/S7/K7 (1) Must be combined with Madoka wired remote controller | Contains fluorinated greenhouse gases FXDA-A Slim concealed ceiling unit Slim design for flexible installation J Optimised design for R-32 refrigerant J 15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc. J Compact dimensions, can easily be mounted in a ceiling void of only 240mm J 200 mm 700 mm 50 mm Serie A (15, 20, 25, 32) Medium external static pressure up to 44Pa facilitates unit use with flexible ducts of varying lengths J Discretely concealed in the wall: only the suction and discharge grilles are visible J Optional auto cleaning filter option ensures maximum efficiency, comfort and reliability by regular filter cleaning J Flexible installation, as the air suction direction can be altered from rear to bottom suction J Standard drain pump with 600mm lift increases flexibility and installation speed Whisper quiet Auto cleaning filter Multi tenant

RkJQdWJsaXNoZXIy MTE0MTkzMg==