07_ECPEN25-500_VRV

506 outblow bottom suction BRC1H52W7, BRP069A81 FXSA-A FXSA-A Indoor Unit FXSA 15A 20A 25A 32A 40A 50A 63A 80A 100A 125A 140A Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 16.00 Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30 8.00 10.00 12.50 16.00 18.00 Power input - 50Hz Cooling At high fan speed kW 0.046 0.049 0.094 0.096 0.106 0.143 0.176 0.216 0.272 Heating At high fan speed kW 0.046 0.049 0.094 0.096 0.106 0.143 0.176 0.216 0.272 Dimensions Unit HeightxWidthxDepth mm 245x550x800 245x700x800 245x1,000x800 245x1,400x800 245x1,550x800 Weight Unit kg 23.5 24.0 28.5 29.0 35.5 36.5 46.0 47.0 51.0 Casing Material Galvanised steel plate Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 8.7/7.5/6.5 9.0/7.5/6.5 9.5/8.0/7.0 15.0/12.5/11.0 15.2/12.5/11.0 21.0/18.0/15.0 23.0/19.5/16.0 32.0/27.0/23.0 36.0/31.5/26.0 39.0/34.0/28.0 Heating At high / medium / low fan speed m³/min 8.7/7.5/6.5 9.0/7.5/6.5 9.5/8.0/7.0 15.0/12.5/11.0 15.2/12.5/11.0 21.0/18.0/15.0 23.0/19.5/16.0 32.0/27.0/23.0 36.0/31.5/26.0 42.5/34.0/28.0 External static pressure - 50Hz Factory set / High Pa 30/150 40/150 50/150 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 54 55 60 59 61 64 Sound pressure level Cooling At high / medium / low fan speed dBA 29.5/28.0/25.0 30.0/28.0/25.0 31.0/29.0/26.0 35.0/32.0/29.0 33.0/30.0/27.0 35.0/32.0/29.0 36.0/34.0/31.0 39.0/36.0/33.0 41.5/38.0/34.0 Heating At high / medium / low fan speed dBA 31.5/29.0/26.0 32.0/29.0/26.0 33.0/30.0/27.0 37.0/34.0/29.0 35.0/32.0/28.0 37.0/34.0/30.0 37.0/34.0/31.0 40.0/37.0/33.0 42.0/38.5/34.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 9.52 12.70 15.90 Drain VP20 (I.D. 20/O.D. 26), drain height 625 mm Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC4C65 / BRC4C66 (1) Wired remote control BRC1H52W7/S7/K7 (1) Must be combined with Madoka wired remote controller | Contains fluorinated greenhouse gases FXSA-A Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market J Optimised design for R-32 refrigerant J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J 245 mm Quiet operation: down to 25dBA sound pressure level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the wall: only the suction and discharge grilles are visible J 15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc. J Optional fresh air intake J Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required J Fresh air intake position Fresh air intake opening in casing * Brings in up to 10% of fresh air into the room Standard built-in drain pump with 625mm lift increases flexibility and installation speed Whisper quiet Multi tenant Automatic Airflow Adjustment function Automatically selects the most appropriate fan curve to achieve the units’ nominal air flow within ±10% Why? After installation the real ducting will frequently differ from the initially calculated air flow resistance  the real air flow may be much lower or higher than nominal, leading to a lack of capacity or uncomfortable air temperature Automatic Airflow Adjustment function will adapt the unit’s fan speed to any ducting automatically (10 or more fan curves are available on every model), making installation much faster External static pressure (Pa) Air flow (rated) Air flow (actual) Duct resistance curves Air flow (with automatic adjustment) ±10% Air flow (m3/min) Fan characteristic curves rear suction

RkJQdWJsaXNoZXIy MTE0MTkzMg==