07_ECPEN25-500_VRV

507 FXMA200-250A FXMA-A Indoor Unit FXMA 50A 63A 80A 100A 125A 200A 250A Cooling capacity Total capacity At high fan speed kW 5.6 7.1 9.0 11.2 14.0 22.4 28.0 Nom. kW - 22.4 28.0 Heating capacity Total capacity At high fan speed kW 6.3 8.0 10.0 12.5 16.0 25.0 31.5 Nom. kW - 25.0 31.5 Power input - 50Hz Cooling At high fan speed kW 0.125 0.140 0.198 0.191 0.254 0.54 0.65 Heating At high fan speed kW 0.125 0.140 0.198 0.191 0.254 0.54 0.65 Required ceiling void > mm 350 - Dimensions Unit HeightxWidthxDepth mm 300x1,000x700 300x1,400x700 470x1,490x1,100 Weight Unit kg 35 46 105 115 Casing Material Galvanised steel plate Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 18.0/16.5/15.0 19.5/17.5/16.0 25.0/22.5/20.0 32.0/27.0/23.0 36.0/30.0/26.0 62/48/41 74/64/52 Heating At high / medium / low fan speed m³/min 18.0/16.5/15.0 19.5/17.5/16.0 25.0/22.5/20.0 32.0/27.0/23.0 36.0/30.0/26.0 62/48/41 74/64/52 External static pressure - 50Hz Factory set / High / Low Pa 100/200/- 150/250/50 Air filter Type Resin net - Sound power level Cooling At high / medium / low fan speed dBA 61.0/60.0/58.0 64.0/61.0/59.0 67.0/64.0/62.0 65.0/61.0/56.0 70.0/66.0/62.0 75/74/72 76/75/73 Sound pressure level Cooling At high / medium / low fan speed dBA 41.0/39.0/37.0 42.0/40.0/38.0 43.0/41.0/39.0 44.0/42.0/40.0 48/46.5/45 Heating At high / medium / low fan speed dBA 41.0/39.0/37.0 42.0/40.0/38.0 43.0/41.0/39.0 44.0/42.0/40.0 48/46.5/45 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.70 15.90 19.1 Drain VP25 (I.D. 25/O.D. 32) BSP1 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 1~/50/60/220-240/220-230 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC4C65 / BRC4C66 BRC4C65 Wired remote control BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases FXMA-A Concealed ceiling unit with high ESP Ideal for large sized spaces ESP up to 250 Pa J Optimised design for R-32 refrigerant J High external static pressure up to 250Pa facilitates extensive duct and grille network J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the wall: only the suction and discharge grilles are visible J Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required (50-125 class) J Fresh air intake position Fresh air intake opening in casing * Brings in up to 10% of fresh air into the room Flexible installation, as the air suction direction can be altered from rear to bottom suction (50-125 class) J Standard built-in drain pump with 625mm lift increases flexibility and installation speed (optional for 200-250) J Large capacity unit: up to 31.5 kW heating capacity BRC1H52W7, BRP069C51 Home leave operation Automatic Airflow Adjustment function Automatically selects the most appropriate fan curve to achieve the units’ nominal air flow within ±10% Why? After installation the real ducting will frequently differ from the initially calculated air flow resistance  the real air flow may be much lower or higher than nominal, leading to a lack of capacity or uncomfortable air temperature Automatic Airflow Adjustment function will adapt the unit’s fan speed to any ducting automatically (10 or more fan curves are available on every model), making installation much faster External static pressure (Pa) Air flow (rated) Air flow (actual) Duct resistance curves Air flow (with automatic adjustment) ±10% Air flow (m3/min) Fan characteristic curves outblow rear suction

RkJQdWJsaXNoZXIy MTE0MTkzMg==