07_ECPEN25-500_VRV

509 BRC1H52W7, BRP069C51 FXHA50-63A FXHA-A Indoor Unit FXHA 32A 50A 63A 100A Cooling capacity Total capacity At high fan speed kW 3.6 5.6 7.1 11.2 Nom. kW 3.6 5.6 7.1 11.2 Heating capacity Total capacity At high fan speed kW 4.0 6.3 8.0 12.5 Nom. kW 4.0 6.3 8.0 12.5 Power input - 50Hz Cooling At high fan speed kW 0.033 0.037 0.051 0.086 Heating At high fan speed kW 0.033 0.037 0.051 0.086 Dimensions Unit HeightxWidthxDepth mm 235x960x690 235x1,270x690 235x1,590x690 Weight Unit kg 28 36 43 Casing Material Resin, sheet metal Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 12.5/11.0/10.0 16.0/14.0/12.5 17.5/15.0/13.0 27.0/22.0/19.0 Heating At high / medium / low fan speed m³/min 12.5/11.0/10.0 16.0/14.0/12.5 17.5/15.0/13.0 27.0/22.0/19.0 Air filter Type Resinnet Sound power level Cooling At high / medium / low fan speed dBA 54.0/52.0/49.0 54.0/52.0/50.0 55.0/53.0/52.0 62.0/55.0/52.0 Sound pressure level Cooling At high / medium / low fan speed dBA 36.0/34.0/31.0 36.5/34.5/33.0 37.0/35.0/34.0 44.0/37.0/34.0 Heating At high / medium / low fan speed dBA 36.0/34.0/31.0 36.5/34.5/33.0 37.0/35.0/34.0 44.0/37.0/34.0 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 9.52 12.7 15.9 Drain VP20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7GA56 / BRC7GA53-9 Wired remote control BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases FXHA-A Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Optimised design for R-32 refrigerant J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space J ////////////////////// ////////////////////// //////////////////////////////////////////// //////////////////////////// //////////////////////////////////// Air outlet Air inlet Obstruction ≥300 30 or more (Service space) 30 or more (Service space) Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required J Fresh air intake opening in casing * Brings in up to 10% of fresh air into the room Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating. Home leave operation

RkJQdWJsaXNoZXIy MTE0MTkzMg==