07_ECPEN25-500_VRV

510 unique BRC1H52W7, BRP069C51 FXUA-A FXUA-A Indoor Unit FXUA 50A 71A 100A Cooling capacity Total capacity At high fan speed kW 5.6 8.0 11.2 Nom. kW 5.6 8.0 11.2 Heating capacity Total capacity At high fan speed kW 6.3 9.0 12.5 Nom. kW 6.3 9.0 12.5 Power input - 50Hz Cooling At high fan speed kW 0.029 0.055 0.117 Heating At high fan speed kW 0.029 0.055 0.117 Dimensions Unit HeightxWidthxDepth mm 198x950x950 Weight Unit kg 27 28 Casing Material Resin Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 17.0/14.5/13.0 22.5/18.5/16.0 31.0/25.5/21.0 Heating At high / medium / low fan speed m³/min 17.0/14.5/13.0 22.5/18.5/16.0 31.0/25.5/21.0 Air filter Type Resin net Sound power level Cooling At high / medium / low fan speed dBA 55.0/53.0/51.0 58.0/56.0/54.0 65.0/62.0/58.0 Sound pressure level Cooling At high / medium / low fan speed dBA 37.0/35.0/33.0 40.0/38.0/36.0 47.0/44.0/40.0 Heating At high / medium / low fan speed dBA 37.0/35.0/33.0 40.0/38.0/36.0 47.0/44.0/40.0 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7CB58 / BRC7CB59 Wired remote control BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases FXUA-A 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space J Optimised design for R-32 refrigerant J Even rooms with ceilings up to 3.5m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating. J Optimum comfort guaranteed with automatic air flow adjustment to the required load J 5 different discharge angles between 0 and 60° can be programmed via the remote control J Standard drain pump with 720mm lift increases flexibility and installation speed ////////////////////////////////////////////// ≤500 VP20 Vertical auto swing Individual flap control presence sensor floor sensor

RkJQdWJsaXNoZXIy MTE0MTkzMg==