512 Options & accessories - outdoor VRV 5 heat recovery VRV 5 heat pump REYA8-20 REMA5 2 module systems RXYA 8~20 RYMA5 2-module systems Kits Multi-module connection kit (obligatory) - Connects multiple modules into a single refrigerant system 2 modules: BHFQ23P907A 2 modules: BHFA22P1007 Central drain pan kit - Installs onto the underside of the outdoor unit and collects drain water from all bottom plate outlets into a single outlet. In cold areas should be heated by a field-supplied heater to prevent drain water from freezing in the drain pan. Bottom plate heater - To keep drain holes ice-free in extreme weather conditions (one per outdoor unit needed) 5/8-12: EKBPH012TA 14-20: EKBPH020TA 1 kit per system 5/8-12: EKBPH012TA 14-20: EKBPH020TA 1 kit per system Adapters External control adapter for outdoor unit - Allows to activate Low Noise Operation and three levels of demand control, limiting power consumption via external dry contacts. Connects to the F1/F2 communication line and requires power supply from an indoor unit, BSVQ box, or VRV-WIII outdoor unit. DTA104A53/61/62 For installation into an indoor unit: exact adapter type depends on type of indoor unit. For 14-20 HP the demand PCB mouting plate is required (2). See Options & Accessories of indoor units KRC19-26 Mechanical cool/heat selector – allows to switch an entire Heat Pump system, or one BS-box of a Heat Recovery system between cooling, heating and fan only. Connects to the A-B-C terminals of the outdoor unit / BS-box. • (3) Cool/heat selector PCB (required to connect KRC19-26) EKBRP2A81 Others EKCHSC - Cool/heat selector cable EKPCCAB4 VRV configurator DTA109A51 DIII-net expander adapter • (2) (4) • (2) (4) BPMKS967A2/A3 Branch provider (for connection of 2/3 RA indoor units) EKDK04 Drain plug kit EKLN140A Sound enclosure VRV IV+ heat recovery VRV IV+ heat pump REYQ8-20 REMQ5 2/3 module systems RYYQ8-20 RYMQ8-20 RXYQ8-20 2/3 module systems Kits Multi-module connection kit (obligatory) - Connects multiple modules into a single refrigerant system 2 modules: BHFQ23P907A 3 modules: BHFQ23P1357 2 modules: BHFQ22P1007 3 modules: BHFQ22P1517 Central drain pan kit - Installs onto the underside of the outdoor unit and collects drain water from all bottom plate outlets into a single outlet. In cold areas should be heated by a field-supplied heater to prevent drain water from freezing in the drain pan. Bottom plate heater - To keep drain holes ice-free in extreme weather conditions (one per outdoor unit needed) 5/8-12: EKBPH012T7A 14-20: EKBPH020T7A 8-12: EKBPH012T7A 14-20: EKBPH020T7A Adapters External control adapter for outdoor unit - Allows to activate Low Noise Operation and three levels of demand control, limiting power consumption via external dry contacts. Connects to the F1/F2 communication line and requires power supply from an indoor unit, BSVQ box, or VRV-WIII outdoor unit. DTA104A53/61/62 For installation into an indoor unit: exact adapter type depends on type For 14-20 HP the demand PCB mouting plate is required (2). See Options & Acces KRC19-26 Mechanical cool/heat selector – allows to switch an entire Heat Pump system, or one BS-box of a Heat Recovery system between cooling, heating and fan only. Connects to the A-B-C terminals of the outdoor unit / BS-box. • (3) 1 kit per system (3) Cool/heat selector PCB (Required to connect KRC19-26) BRP2A81 1 kit per system Others EKCHSC Cool/heat selector cable (Required to connect KRC19-26) EKPCCAB4 VRV configurator • DTA109A51 DIII-net expander adapter BPMKS967A2/A3 Branch provider (for connection of 2/3 RA indoor units) • EKDK04 Drain plug kit (1) For installations with special requirements towards fire regulations, the insulation material can be replaced using kits EKHBFQ1 and EKHBFQ2. The kits contain insulation material that complies with EN13501-1:B-S3,dO and BS476-7 (class 1) (2) Requires mounting plate EKSB26B2* for 14~20HP (3) Requires installation box KJB111A (4) Only possible to install 1 adapter PCB (5) Backup heater kit is only required in some operating conditions. For more information, see the operation range drawing.
RkJQdWJsaXNoZXIy MTE0MTkzMg==