517 CO2 VRV The low GWP solution J Using the natural refrigerant CO 2 (R-744) J With a low GWP of 1, CO 2 is one of the most sustainable refrigerants J Non-flammable (A1) refrigerant, simplifying system design J Incorporates all typical VRV benefits: quick and easy to design and install, precise zone control with quick response to changing load NEW RXYN-B RXYN-B Outdoor unit RXYN-B 10B Capacity range HP 10 Cooling capacity Prated,c kW 28.0 Heating capacity Prated, h kW 28.0 Max. kW 32.0 Recommended combination 4x FXFN63B ηs,c % 189% ηs,h % 137% SEER 4.8 SCOP 3.5 Maximum number of connectable indoor units 8 Indoor index connection Min. 50% Max. 130% Dimensions HxWxD mm 1,680x1,930x765 Weight kg 564 Sound power level Cooling dB(A) 83.5 Heating dB(A) 83.5 Sound pressure level Cooling dB(A) 61 Operation range Cooling Min °C °CDB -5~43 Heating Max °C °CWB -20~15.5 Refrigerant Type/GWP R744/1 Charge tCO2eq/ kg kg 0 Piping connections Liquid OD mm 15.9 Gas OD mm 22.2 Tot. pip. length Sys. actual m 300 Power supply Phase/Freq./ Voltage Hz/V 3N~/50/380~415 Current - 50Hz Max. fuse amps (MFA) A 40 *Note: blue cells contain preliminary data R-744 RXYN10B
RkJQdWJsaXNoZXIy MTE0MTkzMg==