07_ECPEN25-500_VRV

518 NEW FXFN-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Optimised design for CO 2 refrigerant (R-744) J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Standard drain pump with 675mm lift increases flexibility and installation speed BRC1H52W7 FXFN-B Indoor Unit FXFN 40B 50B 63B 80B Cooling capacity Total capacity At high fan speed kW 4.50 5.60 7.10 9.00 Heating capacity Total capacity At high fan speed kW 5.00 6.30 8.00 10.00 Power input - 50Hz Cooling At high fan speed kW - Heating At high fan speed kW - Dimensions Unit HeightxWidthxDepth mm 246x840x840 288x840x840 Weight Unit kg 26 29 Casing Material Galvanised steel plate Decoration panel Model Standard panels: BYCQ140E2W1 - white with grey louvers / BYCQ140E2W1W - full white / BYCQ140E2W1B - black Auto cleaning panels: BYCQ140E2GFW1 - white / BYCQ140E2GFW1B - black Designer panels: BYCQ140E2P - white / BYCQ140E2PB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate - 50Hz Cooling At high / medium high / medium / medium low / low fan speed m³/min - Heating At high / medium high / medium / medium low / low fan speed m³/min - Air filter Type Resinnet Sound power level Cooling At high fan speed dBA 51.0 53.0 55.0 Sound pressure level Cooling At high / medium high / medium / medium low / low fan speed dBA - Heating At high / medium high / medium / medium low / low fan speed dBA - Refrigerant Type/GWP R-744 / 1 Piping connections Liquid OD mm 9.52 Gas OD mm 12.7 Drain VP25 (O.D. 32 / I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W7/S7/K7 *Note: blue cells contain preliminary data Specifications BEV2N-A BEV2N112A7V1B Power supply 1~, 50/60Hz, 220~240/220V Dimension Height mm 207 Wide mm 388 Depth mm 326 Mass Unit kg 12 (Tentative) Refrigerant Type R744 (CO2) Piping connections Liquid Type Brazing OD mm ø 9.52 Auto cleaning filter Floor and presence sensor Whisper quiet Individual flap control Black design panel White auto cleaning panel Black panel White panel CO2 Cassette EV Box ø 12.7 ø 9.52 ø 9.52 FXFN-B

RkJQdWJsaXNoZXIy MTE0MTkzMg==