523 VRV-Q benefits to increase your profit: Optimise your business Less installation time Tackle more projects in less time thanks to faster installation. It is more profitable than replacing the full system with new piping. Lower installation costs Reducing installation costs enables you to offer customers the most cost-effective solution and improve your competitive edge. Replace non-Daikin systems With VRV Q-series you can also replace non-Daikin systems with exactly the same benefits. Trouble-free and with Daikin expertise. Watch our online seminar on replacement VRV now! VRV-Q, keeping indoor units VRV-Q, replacing indoor units Completely new installation with VRV 5 Remove outdoor unit 21 % 21 % 21 % Install new outdoor unit 14 % 14 % 14 % Clean cooling circuit and leak test 14 % 14 % 14 % Remove indoor units – 8 % 8 % Remove refrigerant pipes and other tasks – – 8 % Install new refrigerant pipes – – 14 % Install new indoor units and other tasks – 21 % 21 % Total installation time 49 % 78 % 100 % One touch convenience: J Measure and charge refrigerant J Test operation Technology insight – Pipe cleaning and automatic refrigerant charging Pipe cleaning and automatic refrigerant charging ensures a trouble-free operation. Thanks to the pipe cleaning, possible contamination in the pipes is collected ensuring a trouble-free operation as with a completely new system. The automatic charging ensures the correct amount of refrigerant is charged, so knowledge of the exact piping layout is not needed! Umeda Central Building, Osaka, Japan. Replacement with VRV Q-series in 2006–2009. Capacity up from 1,620 to 2,322 HP while keeping the energy consumption the same!
RkJQdWJsaXNoZXIy MTE0MTkzMg==