07_ECPEN25-500A_VRV

524 RQCEQ712-848P3 RQCEQ-P3 Outdoor unit System RQCEQ 280P3 460P3 500P3 540P3 712P3 744P3 816P3 System Outdoor unit module 1 RQEQ140P3 RQEQ180P3 RQEQ140P3 RQEQ180P3 Outdoor unit module 2 RQEQ140P3 RQEQ180P3 RQEQ212P3 Outdoor unit module 3 - RQEQ180P3 RQEQ212P3 Outdoor unit module 4 - RQEQ212P3 Capacity range HP 10 16 18 20 24 26 28 Cooling capacity Prated,c kW 28.0 46.0 50.0 54.0 70.0 72.0 78.0 Heating capacity Prated,h kW 32.0 52.0 56.0 60.0 78.4 80.8 87.2 Recommended combination 4 x FXMQ63P7VEB 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 4 x FXSQ32A2VEB + 8 x FXSQ40A2VEB 12 x FXSQ40A2VEB 4 x FXSQ32A2VEB + 9 x FXSQ40A2VEB + 3 x FXSQ50A2VEB 4 x FXSQ32A2VEB + 6 x FXSQ40A2VEB + 6 x FXSQ50A2VEB 7 x FXSQ40A2VEB + 9 x FXSQ50A2VEB ηs,c % 200 191 201 198 194 204 ηs,h % 159 161 150 148 153 155 Maximum number of connectable indoor units 21 34 39 43 52 56 60 Indoor index connection Min. 140 230 250 270 356 372 408 Nom. 280 500 540 712 744 816 Max. 364 598 650 702 926 967.0 1,061 Piping connections Liquid OD mm 9.52 12.7 15.9 19.1 Gas OD mm 22.2 28.6 34.9 Total piping length System Actual m 300 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Current - 50Hz Maximum fuse amps (MFA) A 30 50 60 80 90 Outdoor unit module RQEQ-P3 140P3 180P3 212P3 Dimensions Unit HeightxWidthxDepth mm 1,680x635x765 Weight Unit kg 175 179 Fan Air flow rate Cooling Nom. m³/min 95 110 Type Propeller fan Sound power level Cooling Nom. dBA 79 83 87 Heating According to ENER LOT21 dBA 79 84 Sound pressure level Cooling Nom. dBA - Operation range Cooling Min.~Max. °CDB -5~43 Heating Min.~Max. °CWB -20~15.5 Refrigerant Type/GWP R-410A/2,087.5 Charge kg/TCO2Eq 10.3/21.5 10.6/22.1 11.2/23.4 Power supply Phase/Frequency/Voltage Hz/V 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 15 20 22.5 Contains fluorinated greenhouse gases Replacement VRV, heat recovery Quick & quality replacement existing systems J Cost effective and fast replacement as only the outdoor and indoor unit needs to be replaced, meaning almost no work has to be carried out inside the building J Less intrusive and time consuming installation compared to installing a new system, as the refrigerant piping can be maintained J Unique automatic refrigerant charge eliminates the need to calculate refrigerant volume and allows safe replacement of competitor replacement J Automatic cleaning of refrigerant piping ensures a clean piping network, even when a compressor breakdown has occurred J Possibility to add indoor units and increase capacity without changing the refrigerant piping J Possibility to spread the various stages of replacement thanks to the modular design of the VRV system RQCEQ-P3

RkJQdWJsaXNoZXIy MTE0MTkzMg==