07_ECPEN25-500A_VRV

525 RXYQQ8-12U Replacement VRV, heat pump RQYQ-P RXYQQ-U Outdoor unit RXYQQ RQYQ140P 8U 10U 12U 14U 16U 18U 20U Capacity range HP 5 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 14.0 22.4 28.0 33.5 40.0 45.0 50.4 52.0 Heating capacity Prated,h kW 16.0 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW - 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXSQ32A2VEB BVEB 4 x FXFQ63BVEB 6 x FXFQ50BVEB 1 x FXFQ50BVEB + 5 x FXFQ63BVEB 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 3 x FXFQ50BVEB + 5 x FXFQ63BVEB 2 x FXFQ50BVEB + 6 x FXFQ63BVEB ηs,c % 194 302.4 267.6 247.8 250.7 236.5 238.3 233.7 ηs,h % 137 167.9 168.2 161.4 155.4 157.8 163.1 156.6 SEER - 7.6 6.8 6.3 6.0 5.9 SCOP - 4.3 4.1 4.0 4.2 4.0 Maximum number of connectable indoor units 10 64 Indoor index connection Min. 62.5 100.0 125.0 150.0 175.0 200.0 225.0 250.0 Nom. 125 - Max. 162.5 260.0 325.0 390.0 455.0 520.0 585.0 650.0 Dimensions Unit HeightxWidthxDepth mm 1,680x635x765 1,685x930x765 1,685x1,240x765 Weight Unit kg 175 198 275 308 Fan Air flow rate Cooling Nom. m³/min 95 - Sound power level Cooling Nom. dBA 79 78.0 79.1 83.4 80.9 85.6 83.8 87.9 Heating Prated,h - According to ENER LOT21 dBA --79 79.6-- 80.9-- 83.5-- 83.1-- 86.5-- 85.3-- 89.8-- Sound pressure level Cooling Nom. dBA - 57.0 61.0 60.0 63.0 62.0 65.0 Operation range Cooling Min.~Max. °CDB -5~43 -5.0~43.0 Heating Min.~Max. °CWB -20~15.5 -20.0~15.5 Refrigerant Type/GWP R-410A/2,087.5 Charge kg/TCO2Eq 11.1/23.2 5.9/12.3 6.0/12.5 6.3/13.2 10.3/21.5 11.3/23.6 11.7/24.4 11.8/24.6 Piping connections Liquid OD mm 9.52 12.7 15.9 Gas OD mm 15.9 19.1 22.2 28.6 Total piping length System Actual m 300 300 Power supply Phase/Frequency/Voltage Hz/V 3~/50/380-415 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 15 20 25 32 40 50 Outdoor unit System RXYQQ 22U 24U 26U 28U 30U 32U 34U 36U 38U 40U 42U System Outdoor unit module 1 RXYQQ10U RXYQQ8U RXYQQ12U RXYQQ16U RXYQQ8U RXYQQ10U Outdoor unit module 2 RXYQQ12U RXYQQ16U RXYQQ14U RXYQQ16U RXYQQ18U RXYQQ16U RXYQQ18U RXYQQ20U RXYQQ10U RXYQQ12U RXYQQ16U Outdoor unit module 3 - RXYQQ20U RXYQQ18U RXYQQ16U Capacity range HP 22 24 26 28 30 32 34 36 38 40 42 Cooling capacity Prated,c kW 61.5 67.4 73.5 78.5 83.9 90.0 95.4 97.0 102.4 111.9 118.0 Heating capacity Prated,h kW 61.5 67.4 73.5 78.5 83.9 90.0 95.4 101.0 106.4 111.9 118.0 Max. 6°CWB kW 69.0 75.0 82.5 87.5 94.0 100.0 106.5 113.0 119.5 125.5 131.5 Recommended combination 6 x FXFQ50BVEB + 4 x FXFQ63BVEB 4 x FXFQ50BVEB + 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 7 x FXFQ50BVEB + 5 x FXFQ63BVEB 6 x FXFQ50BVEB + 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 9 x FXFQ50BVEB + 5 x FXFQ63BVEB 8 x FXFQ63BVEB + 4 x FXFQ80BVEB 3 x FXFQ50BVEB + 9 x FXFQ63BVEB + 2 x FXFQ80BVEB 2 x FXFQ50BVEB + 10 x FXFQ63BVEB + 2 x FXFQ80BVEB 6 x FXFQ50BVEB + 10 x FXFQ63BVEB 9 x FXFQ50BVEB + 9 x FXFQ63BVEB 12 x FXFQ63BVEB + 4 x FXFQ80BVEB ηs,c % 274.5 269.9 264.2 257.8 256.8 251.7 253.3 250.8 272.4 263.5 261.2 ηs,h % 171.2 167.0 164.6 166.0 169.8 163.1 166.2 162.4 167.5 170.0 165.5 SEER 6.9 6.8 6.7 6.5 6.4 6.3 6.9 6.7 6.6 SCOP 4.4 4.3 4.2 4.3 4.2 4.1 4.3 4.2 Maximum number of connectable indoor units 64 Indoor index connection Min. 275.0 300.0 325.0 350.0 375.0 400.0 425.0 450.0 475.0 500.0 525.0 Nom. - Max. 715.0 780.0 845.0 910.0 975.0 1,040.0 1,105.0 1,170.0 1,235.0 1,300.0 1,365.0 Piping connections Liquid OD mm 15.9 19.1 Gas OD mm 28.6 34.9 41.3 Total piping length System Actual m 300 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 63 80 100 (1) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases * EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland RQYQ-P / RXYQQ-U For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==