541 Indoor units Capacity class (kW) Connectable outdoor unit RYYQ-U RXYQ-U RXYSCQ-TV13 RXYSQ-TV93 RXYSQ-TY9/TY13 RWEYQ-T94 RXYLQ-T Type Model Product name 15 20 25 35 42 50 60 71 Ceiling mounted cassette Round flow cassette (incl. auto-cleaning function1) FCAG-B Fully flat cassette FFA-A9 Concealed ceiling Slim concealed ceiling unit FDXM-F9 Concealed ceiling unit with inverter-driven fan FBA-A(9) Wall mounted Daikin Emura Wall mounted unit FTXJ-AW/ AS/AB Stylish Wall mounted unit FTXA-AW/BS/ BB/BT Perfera Wall mounted unit CTXM-A / FTXM-A RXYS(C)Q only Ceiling suspended Ceiling suspended unit FHA-A(9) Floor standing Perfera Floor standing unit FVXM-A9 Concealed floor standing unit FNA-A9 1 Decoration panel BYCQ140DG9 or BYCQ140DGF9 + BRC1E* or BRC1H* needed 2 To connect stylish indoor units a BPMKS unit is needed 3 A mix of RA indoor units and VRV indoor units is not allowed. 4 Only in heat pump operation UV Streamer kit Auto cleaning filter option Products overview Stylish indoor units Depending on the application, Split and Sky Air indoor units can be connected to our VRV IV+ and VRV IV+ S-series outdoor units. Refer to the outdoor unit portfolio for combination restrictions.
RkJQdWJsaXNoZXIy MTE0MTkzMg==