07_ECPEN25-500A_VRV

542 RXYSQ4-6TV9_TY9 Outdoor unit RXYSQ 4TV9 5TV9 6TV9 4TY9 5TY9 6TY9 8TY1 10TY1 12TY1 Capacity range HP 4 5 6 4 5 6 8 10 12 Cooling capacity Prated,c kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Heating capacity Prated,h kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Max. 6°CWB kW 14.2 16.0 18.0 14.2 16.0 18.0 25.0 31.5 37.5 Recommended combination 3 x FXSQ25A2VEB + 1 x FXSQ32A2VEB 4 x FXSQ32A2VEB 2 x FXSA32A2VEB + 2 x FXSA40A2VEB 3 x FXSQ25A2VEB + 1 x FXSQ32A2VEB 4 x FXSQ32A2VEB 2 x FXSQ32A2VEB + 2 x FXSQ40A2VEB 4 x FXMQ50P7VEB 4 x FXMQ63P7VEB 6 x FXMQ50P7VEB ηs,c % 278.9 270.1 278.0 269.2 260.5 268.3 247.3 247.4 256.5 ηs,h % 171.6 182.9 192.8 154.4 164.5 174.1 165.8 162.4 169.6 SEER 7.0 6.8 7.0 6.8 6.6 6.8 6.3 6.5 SCOP 4.4 4.6 4.9 3.9 4.2 4.4 4.2 4.1 4.3 Maximum number of connectable indoor units 64(1) Indoor index connection Min. 50.0 62.5 70.0 50.0 62.5 70.0 100.0 125.0 150.0 Max. 130.0 162.5 182.0 130.0 162.5 182.0 260.0 325.0 390.0 Dimensions Unit HeightxWidthxDepth mm 1,345x900x320 1,430x940x320 1,615x940x460 Weight Unit kg 104 144 175 180 Sound power level Cooling Nom. dBA 68.0 69.0 70.0 68.0 69.0 70.0 73.0 74.0 76.0 Heating Prated,h dBA 68.0 69.0 70.0 68.0 69.0 70.0 73.0 74.0 76.0 Sound pressure level Cooling Nom. dBA 50.0 51.0 50.0 51.0 55.0 57.0 Operation range Cooling Min.~Max. °CDB -5.0~46.0 -5.0~52.0 Heating Min.~Max. °CWB -20.0~15.5 Refrigerant Type/GWP R-410A/2,087.5 Charge kg/TCO2Eq 3.6/7.5 5.5/11.5 7.0/14.6 8.0/16.7 Piping connections Liquid OD mm 9.52 12.7 Gas OD mm 15.9 19.1 15.9 19.1 22.2 25.4 Total piping length System Actual m 300 Power supply Phase/Frequency/Voltage Hz/V 1N~/50/220-240 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 32 16 25 32 (1)Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%). | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases * EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland VRV IV+ S-series heat pump Space saving solution without compromising on efficiency RXYSQ-TV9 / TY9 / TY1 823mm Only 823mm high! RXYSCQ-TV1 Outdoor unit RXYSCQ 4TV1 5TV1 6TV1 Capacity range HP 4 5 6 Cooling capacity Prated,c kW 12.1 14.0 15.5 Heating capacity Prated,h kW 12.1 14.0 15.5 Max. 6°CWB kW 14.2 16.0 18.0 Recommended combination 3 x FXSQ25A2VEB + 1 x FXSQ32A2VEB 4 x FXSQ32A2VEB 2 x FXSQ32A2VEB + 2 x FXSQ40A2VEB ηs,c % 322.8 303.4 281.3 ηs,h % 182.3 185.1 186.0 SEER 8.1 7.7 7.1 SCOP 4.6 4.7 Maximum number of connectable indoor units 64(1) Indoor index connection Min. 50.0 62.5 70.0 Max. 130.0 162.5 182.0 Dimensions Unit HeightxWidthxDepth mm 823x940x460 Weight Unit kg 89 Sound power level Cooling Nom. dBA 68.0 69.0 70.0 Heating Prated,h dBA 69.0 70.0 71.0 Sound pressure level Cooling Nom. dBA 51.0 52.0 53.0 Operation range Cooling Min.~Max. °CDB -5.0~46.0 Heating Min.~Max. °CWB -20.0~15.5 Refrigerant Type/GWP R-410A/2,087.5 Charge kg/TCO2Eq 3.7/7.7 Piping connections Liquid OD mm 9.52 Gas OD mm 15.9 19.1 Total piping length System Actual m 300 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 32 (1)Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%). | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases VRV IV+ S-series compact heat pump The most compact VRV RXYSCQ-TV1 RXYSCQ-TV1 RXYSQ-TV9 RXYSQ-TY9 RXYSQ-TY1 For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==