07_ECPEN25-500A_VRV

545 FXFQ-B Indoor Unit FXFQ 20B 25B 32B 40B 50B 63B 80B 100B 125B Cooling capacity Total capacity At high fan speed kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 Heating capacity Total capacity At high fan speed kW 2.50 3.20 4.00 5.00 6.30 8.00 10.00 12.50 16.00 Power input - 50Hz Cooling At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.071 0.103 Heating At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.071 0.103 Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 288x840x840 Weight Unit kg 18 19 21 24 26 Casing Material Galvanised steel plate Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 12.8/10.7/8.9 14.8/12.6/10.4 15.1/12.9/10.7 16.6/13.4/10.7 23.3/19.2/13.5 27.8/20.4/13.0 31.6/26.0/19.8 Heating At high / medium / low fan speed m³/min 12.8/10.7/8.9 14.8/12.6/10.4 15.1/12.9/10.7 16.6/13.4/10.7 22.5/18.5/13.0 27.8/20.4/13.0 30.3/24.9/18.9 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 49.0 51.0 53.0 55.0 60.0 61.0 Sound pressure level Cooling At high / medium / low fan speed dBA 31.0/29.0/28.0 33.0/31.0/29.0 35.0/33.0/30.0 38.0/34.0/30.0 43.0/37.0/30.0 45.0/41.0/36.0 Heating At high / medium / low fan speed dBA 31.0/29.0/28.0 33.0/31.0/29.0 35.0/33.0/30.0 38.0/34.0/30.0 43.0/37.0/30.0 45.0/41.0/36.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP25 (O.D. 32 / I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort FXFQ-B FXFQ-B FXZQ-A Indoor Unit FXZQ 15A 20A 25A 32A 40A 50A Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60 Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30 Power input - 50Hz Cooling At high fan speed kW 0.018 0.020 0.019 0.029 0.048 Heating At high fan speed kW 0.018 0.020 0.019 0.029 0.048 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 15.5 16.5 18.5 Casing Material Galvanised steel plate Decoration panel Model / Colour BYFQ60C2W1W / White (N9.5) Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 2 Model / Colour BYFQ60C2W1S / Silver Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 3 Model / Colour BYFQ60B2W1 / White (RAL9010) Dimensions HeightxWidthxDepth mm 55x700x700 Weight kg 2.7 Decoration panel 4 Model / Colour BYFQ60B3W1 / White (RAL9010) Dimensions HeightxWidthxDepth mm 55x700x700 Weight kg 2.7 Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 8.5/7.00/6.5 8.7/7.50/6.5 9.0/8.00/6.5 10.0/8.50/7.0 11.5/9.50/8.0 14.5/12.5/10.0 Heating At high / medium / low fan speed m³/min 8.5/7.0/6.5 8.7/7.5/6.5 9.0/8.0/6.5 10.0/8.5/7.0 11.5/9.5/8.0 14.5/12.5/10.0 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 49 50 51 54 60 Sound pressure level Cooling At high / medium / low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Heating At high / medium / low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 Gas OD mm 12.7 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7F530W (white panel) / BRC7F530S (grey panel) / BRC7EB530W (standard panel) Control systems Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Fully flat cassette Unique design in the market that integrates fully flat into the ceiling FXZQ-A FXZQ-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==