07_ECPEN25-500A_VRV

547 outblow bottom suction rear suction FXSQ-A Indoor Unit FXSQ 15A 20A 25A 32A 40A 50A 63A 80A 100A 125A 140A Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 16.00 Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30 8.00 10.0 12.5 16.0 18.0 Power input - 50Hz Cooling At high fan speed kW 0.041 0.045 0.087 0.089 0.101 0.135 0.173 0.237 0.247 Heating At high fan speed kW 0.041 0.045 0.087 0.089 0.101 0.135 0.173 0.237 0.247 Dimensions Unit HeightxWidthxDepth mm 245x550x800 245x700x800 245x1,000x800 245x1,400x800 245x1,550x800 Weight Unit kg 23.5 24.0 28.5 29.0 35.5 36.5 46.0 47.0 51.0 Casing Material Galvanised steel plate Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 8.7/7.50/6.5 9.0/7.50/6.5 9.5/8.00/7.0 15.0/12.5/11.0 15.2/12.5/11.0 21.0/18.0/15.0 23.0/19.5/16.0 32.0/27.0/23.0 36.0/31.5/26.0 39.0/34.0/28.0 Heating At high / medium / low fan speed m³/min 8.7/7.5/6.5 9.0/7.5/6.5 9.5/8.0/7.0 15.0/12.5/11.0 15.2/12.5/11.0 21.0/18.0/15.0 23.0/19.5/16.0 32.0/27.0/23.0 36.0/31.5/26.0 39.0/34.0/28.0 External static pressure - 50Hz Factory set / High Pa 30/150 40/150 50/150 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 54 55 60 59 61 64 Sound pressure level Cooling At high / medium / low fan speed dBA 29.5/28.0/25.0 30.0/28.0/25.0 26.0/29.0/26.0 35.0/32.0/29.0 33.0/30.0/27.0 35.0/32.0/29.0 36.0/34.0/31.0 39.0/36.0/33.0 41.5/38.0/34.0 Heating At high / medium / low fan speed dBA 31.5/29.0/26.0 32.0/29.0/26.0 33.0/30.0/27.0 37.0/34.0/29.0 35.0/32.0/28.0 37.0/34.0/30.0 37.0/34.0/31.0 40.0/37.0/33.0 42.0/38.5/34.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP20 (I.D. 20/O.D. 26), drain height 625 mm Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC4C65 Wired remote control BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market FXSQ-A outblow rear suction bottom suction FXDQ15-32A3 Indoor Unit FXDQ 15A3 20A3 25A3 32A3 40A3 50A3 63A3 Cooling capacity Nom. kW 1.7 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Nom. kW 1.9 2.5 3.2 4.0 5.0 6.3 8.0 Power input - 50Hz Cooling At high fan speed kW 0.036 0.041 0.042 0.053 0.062 Heating At high fan speed kW 0.036 0.041 0.042 0.053 0.062 Required ceiling void > mm 240 Dimensions Unit HeightxWidthxDepth mm 200x750x620 200x950x620 200x1,150x620 Weight Unit kg 22 26 29 Casing Material Galvanised steel Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 7.5/7.0/6.4 8.0/7.2/6.4 10.5/9.5/8.5 12.5/11.0/10.0 16.5/14.5/13.0 External static pressure - 50Hz Factory set / High Pa 10/30.0 15/44.0 Air filter Type Removable / washable Sound power level Cooling At high fan speed dBA 50 51 52 53 54 Sound pressure level Cooling At high / medium / low fan speed dBA 32.0/31.0/27.0 33.0/31.0/27.0 34.0/32.0/28.0 35.0/33.0/29.0 36.0/34.0/30.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC4C65 / BRC4C66 Wired remote control BRC1D528 / BRC1E51 Contains fluorinated greenhouse gases Slim concealed ceiling unit Slim design for flexible installation FXDQ-A3 FXDQ-A3 FXSQ-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==