548 The multi-zoning system is a room-by-room controller. It is fitted with motorised dampers, which immediately adapt using Daikin ducted solutions. This system supports control of up to 8 zones via a centralised thermostat located in the main room and individual thermostats for each of the zones. Zoning box: fully pre-assembled plenum with dampers Increased comfort J Increases comfort levels by allowing more individual zone control - Up to 8 individual zones can be served thanks to separate modulating dampers - Individual thermostat for room-by-room or zoneby-zone control Easy to install J Automatic air flow adjustment according to the demand J Easy to install, integrates with the Daikin indoor units and system controls J Time saving as plenum comes fully pre-assembled with dampers, and control boards J Reduces the amount of refrigerant required in the installation How does it work? Benefits 19°C 21°C 20°C Individual zone thermostats Bluezero - Airzone Main Thermostat J Color graphic interface for controlling zones AZCE6BLUEZEROCB (Wired) Airzone Zone Thermostat J Graphic interface with low-energy e-ink screen for controlling zones AZCE6THINKRB (Wireless) Airzone Zone Thermostat J Thermostat with buttons for controlling the temperature AZCE6LITECB (Wired) AZCE6LITERB (Wireless) Compatibility FDXM-F9 FBA-A(9) ADEA-A FXDQ-A3 FXSQ-A Number of motorised dampers Reference Dimensions H x W x D (mm) Ø (mm) 25 35 50 60 35 50 60 71 100 125 140 71 100 125 15 20 25 32 40 50 63 15 20 25 32 40 50 63 80 100 125 140 Standard plenum 2 AZE(Z/R)6DAIST07XS2 300 x 930 x 454 200 • • • • AZE(Z/R)6DAIST07S2 • • • • 3 AZE(Z/R)6DAIST07XS3 • • • • AZE(Z/R)6DAIST07S3 • • • • 4 AZE(Z/R)6DAIST07S4 300 x 1,140 x 454 • • • • AZE(Z/R)6DAIST07M4 • • • • • 5 AZE(Z/R)6DAIST07M5 300 x 1,425 x 454 • • • • • AZE(Z/R)6DAIST07L5 • • • • • • • 6 AZE(Z/R)6DAIST07M6 300 x 1,638 x 454 • • • • • AZE(Z/R)6DAIST07L6 • • • • • • • 7 AZE(Z/R)6DAIST07L7 515 x 1,425 x 454 • • • • • • • AZE(Z/R)6DAIST07XL7 • 8 AZE(Z/R)6DAIST07L8 • • • • • • • AZE(Z/R)6DAIST07XL8 • Medium plenum 2 AZEZ6DAIBS07XS2 250 x 930 x 454 200 • • • • AZEZ6DAIBS07S2 • • • • 3 AZEZ6DAIBS07XS3 • • • • AZEZ6DAIBS07S3 • • • • AZEZ6DAIBS07M3 • • • • • 4 AZEZ6DAIBS07S4 250 x 1,140 x 454 • • • • AZEZ6DAIBS07M4 • • • • • AZEZ6DAIBS07L4 • • • • • • • 5 AZEZ6DAIBS07S5 250 x 1,425 x 454 • • • • AZEZ6DAIBS07M5 • • • • • AZEZ6DAIBS07L5 • • • • • • • AZEZ6DAIBS07XL5 • 6 AZEZ6DAIBS07M6 250 x 1,638 x 454 • • • • • AZEZ6DAIBS07L6 • • • • • • • AZEZ6DAIBS07XL6 • Slim plenum 2 AZE(Z/R)6DAISL01S2 210 x 720 x 444 200 • • • • • • 3 AZE(Z/R)6DAISL01S3 • • • • • • 4 AZE(Z/R)6DAISL01M4 210 x 930 x 444 • • 5 AZE(Z/R)6DAISL01L5 210 x 1,140 x 444 • • • (1) Z models are reversible; R models are heating only (2) Medium Ceiling Void reversible units can be blocked to heating only via AZX6MCS module Multi zoning kit for concealed ceiling units Easy selection via our NEW software! For more information on options refer to page 978
RkJQdWJsaXNoZXIy MTE0MTkzMg==