07_ECPEN25-500A_VRV

550 FXHQ-A FXUQ-A FXHQ63A Indoor Unit FXHQ 32A 63A 100A Cooling capacity Total capacity At high fan speed kW 3.6 7.1 11.2 Heating capacity Total capacity At high fan speed kW 4.0 8.0 12.5 Power input - 50Hz Cooling At high fan speed kW 0.107 0.111 0.237 Heating At high fan speed kW 0.107 0.111 0.237 Dimensions Unit HeightxWidthxDepth mm 235x960x690 235x1,270x690 235x1,590x690 Weight Unit kg 27 35 42 Casing Material Resin, sheet metal Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 14.0/12.0/10.0 20.0/17.0/14.0 29.5/24.0/19.0 Heating At high / medium / low fan speed m³/min 14.0/12.0/10.0 20.0/17.0/14.0 29.5/24.0/19.0 Air filter Type Resin net Sound power level Cooling At high / medium / low fan speed dBA 54.0/52.0/49.0 55.0/53.0/52.0 62.0/55.0/52.0 Sound pressure level Cooling At high / medium / low fan speed dBA 36.0/34.0/31.0 37.0/35.0/34.0 44.0/37.0/34.0 Heating At high / medium / low fan speed dBA 36.0/34.0/31.0 37.0/35.0/34.0 44.0/37.0/34.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7GA53-9 / BRC7GA56 Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Ceiling suspended unit For wide rooms with no false ceilings nor free floor space FXHQ-A UNIQUE FXUQ-A Indoor Unit FXUQ 71A 100A Cooling capacity Total capacity At high fan speed kW 8.0 11.2 Heating capacity Total capacity At high fan speed kW 9.0 12.5 Power input - 50Hz Cooling At high fan speed kW 0.090 0.200 Heating At high fan speed kW 0.073 0.179 Dimensions Unit HeightxWidthxDepth mm 198x950x950 Weight Unit kg 26 27 Casing Material Resin Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 22.5/19.5/16.0 31.0/26.0/21.0 Heating At high / medium / low fan speed m³/min 22.5/19.5/16.0 31.0/26.0/21.0 Air filter Type Resin net with mold resistance Sound power level Cooling At high / medium / low fan speed dBA 58/56/54 65/62/58 Sound pressure level Cooling At high / medium / low fan speed dBA 40.0/38.0/36.0 47.0/44.0/40.0 Heating At high / medium / low fan speed dBA 40.0/38.0/36.0 47.0/44.0/40.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 9.52 Gas OD mm 15.9 Drain I.D. 20/O.D. 26 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7CB58 / BRC7CB59 Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space FXUQ-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==