07_ECPEN25-500A_VRV

551 FXNQ-A FXLQ-P FXNQ-A Indoor Unit FXNQ 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 2.20 2.80 3.60 4.50 5.60 7.10 Heating capacity Total capacity At high fan speed kW 2.50 3.20 4.00 5.00 6.30 8.00 Power input - 50Hz Cooling At high fan speed kW 0.071 0.078 0.099 0.110 Heating At high fan speed kW 0.068 0.075 0.096 0.107 Dimensions Unit HeightxWidthxDepth mm 620/720x790x200 620/720x990x200 620/720x1,190x200 Weight Unit kg 23.5 27.5 32.0 Casing Material Galvanised steel plate Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 8.0/7.20/6.4 10.5/9.50/8.5 12.5/11.0/10.0 16.5/14.5/13.0 Heating At high / medium / low fan speed m³/min 8.0/7.2/6.4 10.5/9.5/8.5 12.5/11.0/10.0 16.5/14.5/13.0 External static pressure - 50Hz Factory set / High Pa 10/41.0 10/42.0 15/52.0 15/59.0 15/55.0 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 51 52 53 54 Sound pressure level Cooling At high / medium / low fan speed dBA 30.0/28.5/27.0 32.0/30.0/28.0 33.0/31.0/29.0 35.0/33.0/32.0 Heating At high / medium / low fan speed dBA 30.0/28.5/27.0 32.0/30.0/28.0 33.0/31.0/29.0 35.0/33.0/32.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC4C65 Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Concealed floor standing unit Designed to be concealed in walls FXNQ-A FXLQ20-25P Indoor Unit FXLQ 20P 25P 32P 40P 50P 63P Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4.0 5.0 6.3 8.0 Power input - 50Hz Cooling At high fan speed kW 0.05 0.09 0.11 Heating At high fan speed kW 0.05 0.09 0.11 Dimensions Unit HeightxWidthxDepth mm 600x1,000x232 600x1,140x232 600x1,420x232 Weight Unit kg 27 32 38 Fan Air flow rate - 50Hz Cooling At high fan speed/ At low fan speed m³/min 7/6.0 8/6.0 11/8.5 14/11.0 16/12.0 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 54 57 58 59 Sound pressure level Cooling At high fan speed/ At low fan speed dBA 35/32 38/33 39/34 40/35 Heating At high fan speed/ At low fan speed dBA 35/32 38/33 39/34 40/35 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 Gas OD mm 12.7 15.9 Drain O.D. 21 (Vinyl chloride) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 15 Control systems Infrared remote control BRC4C65 Wired remote control BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Floor standing unit For perimeter zone air conditioning FXLQ-P

RkJQdWJsaXNoZXIy MTE0MTkzMg==