554 Options & accessories - outdoor VRV 5 heat recovery VRV 5 heat pump REYA8-20 REMA5 2 module systems RXYA 8~20 RYMA5 2-module systems Kits Multi-module connection kit (obligatory) - Connects multiple modules into a single refrigerant system 2 modules: BHFQ23P907A 2 modules: BHFA22P1007 Extended level difference kit - Allows outdoor unit to be more than 50m above indoor units Central drain pan kit - Installs onto the underside of the outdoor unit and collects drain water from all bottom plate outlets into a single outlet. In cold areas should be heated by a field-supplied heater to prevent drain water from freezing in the drain pan. Bottom plate heater - To keep drain holes ice-free in extreme weather conditions (one per outdoor unit needed) 5/8-12: EKBPH012TA 14-20: EKBPH020TA 1 kit per system 5/8-12: EKBPH012TA 14-20: EKBPH020TA 1 kit per system Adapters External control adapter for outdoor unit - Allows to activate Low Noise Operation and three levels of demand control, limiting power consumption via external dry contacts. Connects to the F1/F2 communication line and requires power supply from an indoor unit, BSVQ box, or VRV-WIII outdoor unit. DTA104A53/61/62 For installation into an indoor unit: exact adapter type depends on type of indoor unit. For 14-20 HP the demand PCB mouting plate is required (2). See Options & Accessories of indoor units KRC19-26 Mechanical cool/heat selector – allows to switch an entire Heat Pump system, or one BS-box of a Heat Recovery system between cooling, heating and fan only. Connects to the A-B-C terminals of the outdoor unit / BS-box. • (3) Cool/heat selector PCB (required to connect KRC19-26) EKBRP2A81 Others EKCHSC - Cool/heat selector cable EKPCCAB4 VRV configurator DTA109A51 DIII-net expander adapter • (2) (4) • (2) (4) BPMKS967A2/A3 Branch provider (for connection of 2/3 RA indoor units) EKDK04 Drain plug kit EKLN140A Sound enclosure VRV IV S-series RXYSCQ-TV1 RXYSQ4-6TV9 RXYSQ4-6TY9 RXYSQ8-12TY1 Kits Multi-module connection kit (obligatory) - Connects multiple modules into a single refrigerant system Extended level difference kit - Allows outdoor unit to be more than 50m above indoor units Central drain pan kit - Installs onto the underside of the outdoor unit and collects drain water from all bottom plate outlets into a single outlet. In cold areas should be heated by a field-supplied heater to prevent drain water from freezing in the drain pan. Bottom plate heater - To keep drain holes ice-free in extreme weather conditions (one per outdoor unit needed) Adapters External control adapter for outdoor unit - Allows to activate Low Noise Operation and three levels of demand control, limiting power consumption via external dry contacts. Connects to the F1/F2 communication line and requires power supply from an indoor unit, BSVQ box, or VRV-WIII outdoor unit. DTA104A53/61/62 For installation into an indoor unit: exact adapter type depends on type of indoor unit. See Options & Accessories of indoor units KRC19-26 Mechanical cool/heat selector – allows to switch an entire Heat Pump system, or one BS-box of a Heat Recovery system between cooling, heating and fan only. Connects to the A-B-C terminals of the outdoor unit / BS-box. • (3) • (3) Cool/heat selector PCB (Required to connect KRC19-26) EBRP2B Others EKCHSC Cool/heat selector cable (Required to connect KRC19-26) • EKPCCAB4 VRV configurator • • • • DTA109A51 DIII-net expander adapter BPMKS967A2/A3 Branch provider (for connection of 2/3 RA indoor units) • • • • EKDK04 Drain plug kit • • (1) For installations with special requirements towards fire regulations, the insulation material can be replaced using kits EKHBFQ1 and EKHBFQ2. The kits contain insulation material that complies with EN13501-1:B-S3,dO and BS476-7 (class 1) (2) Requires mounting plate EKSB26B2* for 14~20HP (3) Requires installation box KJB111A (4) Only possible to install 1 adapter PCB
RkJQdWJsaXNoZXIy MTE0MTkzMg==