560 (1) pump station is necessary for this option (2) Installation box is necessary for these adapters (3) The BYCQ140EW has white insulation. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140EW decoration panel in environments exposed to concentrations of dirt“ (4) Not recommended because of the limitation of the functions (5) To be able to control the BYCQ140EGF(B) the controller BRC1E or BRC1H* is needed (6) The BYCQ140EGF(B) is not compatible with Multi and Split Non-Inverter Outdoor units (7) Option not available in combination with BYCQ140EGF(B) (8) Both parts of the fresh air intake are needed for each unit (9) Cannot be combined with sensor kit (10) Independently controllable flaps function not available (11) Only possible in combination with BRC1H* / BRC1E* (12) When fixing box is required, use KJB212A, KJB311A or KJB411A depending on the size of the controller (13) Option KEK26-1A (Noise filter) is required when installing DCS301B51 (14) Wire harnass EKEWTSC is necessary (15) The active airflow circulation function is not available for this controller. (16) Up to 2 adaptor PCBs can be installed per installation box (17) Only one installation box can be installed per indoor unit (18) VRV R-32 indoor units cannot be connected to this controller Options & accessories - indoor & hot water Ceiling mounted cassette units Round flow (800x800) 4-way (600x600) 2-way blow Corner (1-way blow) FXFQ-B FXZQ-A FXCQ-A FXKQ-A Panels Decoration panel (obligatory for cassette units, optional for others, rear panel for FXLQ) Standard panels: BYCQ140E (white) / BYCQ140EW (full white)(3) / BYCQ140EB (black) Auto cleaning (5)(6): BYCQ140EGF (white) / BYCQ140EGFB (black) Designer panels: BYCQ140EP (white) / BYCQ140EPB (black) BYFQ60C2W1W (white panel) BYFQ60C2W1S (grey panel) BYFQ60B3W1 (standard panel) 20~40: BYBCQ40H 50~63: BYBCQ63H 80~125: BYBCQ125H 20-32: BYK32G 40-63: BYK63G Panel spacer for reducing required installation height KDBQ44B60 (Standard panel) Sealing kit for 3- or 2-directional air discharge KDBHQ56B140 (7) BDBHQ44C60 (white & grey panel) Sensor kit BRYQ140B (white panels) BRYQ140BB (black panels) BRYQ140C (white designer panel) BRYQ140CB (black designer panel) BRYQ60A2W (white) BRYQ60A2S (grey) Individual control systems Infrared remote control including receiver BRC7FA532F (white panels) (7)(15) BRC7FA532FB (black panels) (7)(15) BRC7FB532F (white designer panel) (7)(15) BRC7FB532FB (black designer panel) (7)(15) BRC7F530W (9) (10) (white panel) BRC7F530S (9) (10) (grey panel) BRC7EB530W (9) (10) (standard panel) BRC7C52 BRP069C51 - Onecta app Madoka BRC1H52W7 (White) / BRC1H52S7 (Silver) / BRC1H52K7 (Black) User-friendly wired remote controller with premium design • • • • BRC1E53A/B/C - Wired remote control with full-text interface and back-light • • • • BRC1D52 (4) - Standard wired remote control with weekly timer • (15) • • • Centralised control systems DCC601A51 - Intelligent Tablet Controller • • • • DCS601C51 (12) - intelligent Touch Controller • • • • DCS302C51 (12) - Central remote control • • • • DCS301B51 (12) (13) - Unified ON/OFF control • • • • Building Management System & Standard protocol interfaces for individual control EKMBPP1A - Modbus interface for monitoring and control • • • • RTD-10 - Modbus interface for infrastructure cooling • • • • RTD-20 - Modbus interface for retail • • • • RTD-HO - Modbus interface for hotel • • • • KLIC-DI_V2 - KNX Interface • • • • for central control DCM601B51 - intelligent Touch Manager • • • • DGE601A51 - Edge adapter for connection to Daikin Cloud Plus • • • • DGE602A51 - Edge lite adapter for connection to Daikin Cloud Plus • • • • EKMBDXB - Modbus interface • • • • DCM010A51 - Daikin PMS interface • • • • DMS502A51 - BACnet Interface • • • • DMS504B51 - LonWorks Interface • • • • Filters Auto cleaning filter see decoration panel UV Streamer kit (purifies the air of pollutants such as virusses, bacteria, fine dust, odours, allergens, etc ensuring a healthy indoor environment) UV Streamer kit BAEF125AWB (22) Replacement filter BAF55A125 High efficiency filter BAF552AA160 ePM10 60% (26) (BAF552AA160-5: box of 5 filters) (BAF552AA160-10: box of 10 filters) Replacement long life filter, non-woven type KAF5511D160 KAF441C60 20~40: KAF531C50 50~63: KAF531C80 80~125: KAF531C160 Pre-filter Filter chamber Wiring and sensors KRCS - External wired temperature sensor KRCS01-5B KRCS01-4 KRCS01-4 KRCS01-6B K.RSS - External wireless temperature sensor K.RSS K.RSS • SB. K.RSS_FDA (EKEWTSC-1 + K.RSS) Adapters Adapter with 2 output signals (Compressor / Error, Fan output) KRP1BA58 (2)(7) KRP1B57 (2) Adapter with 4 output signals (Compressor / Error, Fan, Aux. heater, Humidifier output) EKRP1C12 (2)(7) EKRP1B2 (2) EKRP1B2 (2) EKRP1C14 (2) Adapter for centralised external monitoring/control via dry contacts and setpoint control via 0-140Ω (for dedicated indoor) KRP4A53 (2)(7) KRP4A53 (2) KRP4A51 (2) KRP4A53 (2) Adapter for external central monitoring/control (controls 1 entire system) KRP2A52 KRP2A51 (2) KRP2A52 Adapter for keycard and/or window contact connection (2)(11) BRP7A53 BRP7A53 (2) BRP7A51 BRP7A51 (2) Adapter for multi-tenant applications (24VAC PCB power supply interface) DTA114A61 DTA114A61 DTA114A61-9 DTA114A61 External control adapter for outdoor unit (installation on indoor unit) DTA104A61 (2) Installation box / Mounting plate for adapter PCBs (For units where there is no space in the switchbox) KRP1H98A (7) KRP1BC101 KRP1BC101 KRP1C96 (16) (17) KRP1BC101 / KRP4B93 Wiring kit for Remote ON/OFF or Forced OFF Standard Standard Standard Standard Relay PCB for output signal of refrigerant sensor Others Drain pump kit Standard Standard Standard Standard Multi zoning kit (for detailed model code overview refer to multizoning argue card in this catalogue) Fresh air intake kit (direct installation type) KDDP55C160-1 + KDDP55D160-2 (7)(8) KDDQ44XA60 Air discharge adapter for round duct L-type piping kit Filter chamber for bottom suction 20~40: KDDFP53B50 50~63: KDDFP53B80 80~125: KDDFP53B160 Insulation kit for high humidity
RkJQdWJsaXNoZXIy MTE0MTkzMg==