07_ECPEN26-500_VRV

2026 NEW VRV Maximum flexibility, minimum concern; As it should be.

428 Remain at the forefront of the HVAC market A VRV for everyone Replacing existing VRV/VRF systems in the most cost-effective way The best way to future-proof installations today J Unparallelled solution in the market J The widest, most versatile VRV system to easily decarbonize buildings now J Top sustainability over the entire lifecycle J Using 100% reclaimed refrigerant Our Most Balanced Solution GWP Type 675 A2L GWP Type 2,088 A1 Our long-term strategic vision for a VRF market with natural refrigerants J Exploring new technologies for the future VRF market J Supporting customers requesting so-called natural refrigerants J Focus on reducing the embodied carbon impact GWP Type 1 A1

429 J A stricter phase-down path from 2025 onwards and a phase-out of virgin HFCs by 2050, with a planned review in 2030 J Stricter GWP limits for specific types of products​ J Products placed on the market before a GWP limit comes into force can continue to be sold, installed, operated and serviced throughout their entire lifetime​ Your guide to the F-gas regulation Key elements of the revised F-gas regulation You can still sell, maintain and repair after the ban J Servicing of existing equipment remains possible for the entire lifetime of products J How a ban will take effect: J The F-gas Regulation guarantees sales from local stock, even after the ban date! J Daikin ensures continued supply of spare parts, refrigerant for repair/refill and after sales support until end of life. J End of EU production/import J Last placement on the EU market (safety exceptions are possible) EU policy date of ban Sales support Refrigerant Spare parts Maintenance F-gas regulation timeline and key refrigerants 2024 2025 2026 2027 2028 2029 2030 2031 2032 * With safety exemptions Confirmed timings considering available quota Daikin VRV, ahead of the F-gas regulation J All VRV 5 investments made are fully future-proof and the best answer to decarbonise buildings today! J A CO 2 alternative for customers requesting so-called natural refrigerants Review date: re-evaluation of current phase-down scheme and if further exemptions are needed Find out more what the F-gas regulation means for you in terms of leak checks, certifications and more on our F-gas webpage! No GWP limit Max. GWP: 750*

430

431 Benefits of VRV systems 432 VRV 5, our leading portfolio to decarbonise buildings now 436 Outdoor units 441 J Heat recovery 444 - REYA-A9 444 - BS-A14AV1B9 446 J Heat pump 448 - RXYA-A 448 - RXYSA-AV1/AY1/A 450 - SV-A 451 Indoor units 452 J Ceiling mounted cassette units 456 - FXFA-A 457 - FXZA-A 458 - FXKA-A 459 J Concealed ceiling units 460 - Auto cleaning filter 460 - FXDA-A 461 - FXSA-A 462 - FXMA-A 463 J Wall mounted 464 - FXAA-A 464 J Ceiling suspended units 465 - FXHA-A 465 - FXUA-A 466 J Floor standing units 467 - FXNA-A 467 J Biddle air curtains 468 - CYA 469 UNIQUE Best Partner GREEN BUILDING SUPPORT CO2 VRV R-744 the low GWP solution 470 Outdoor units 473 J RXYN-B 473 Indoor units 474 J FXFN-B 474 J FXSN-B 475 476 Outdoor units 478 J Replacement technology 478 J Water-cooled series 482 J Cold climate series 486 J Invisible series 488 J Heat recovery 490 J Heat pump 492 J S-series 493 Indoor units 494 J VRV indoor units 494 J Hot water hydroboxes 504 Options & accessories 507 VRV Commercial air-to-air heat pumps Visit our BIM application suite on www.daikin.eu/BIM

432 Quick and easy to install: J All-in-one box solution without any requirement for field supplied equipment (e.g. gauges, pumps and valves) J Limited space requirements: All components are integrated, and refrigerant piping is compact Precise climate zone control: J Only provide heating or cooling where needed J High comfort levels: Individual control and simultaneous cooling and heating for perfect personal environment Benefits of VRV systems VRV systems offer buildings maximum design flexibility, low running costs and high comfort thanks to the advantages of direct expansion (DX) systems: Responsive by design J Immediate reaction to changing conditions helps avoid overheating J Highly efficient: Only 2 energy transfer steps are needed (from air to refrigerant, and from refrigerant to air)1 Integrated building solution J Including smart cloud controls, ventilation, … J Fresh air solution with energy recovery, air purification, humidification and air discharge temperature control J Smart central control and energy optimisation via the cloud OFF OFF ON ON ON Air Air Refrigerant

433 VRV total solution Typically, many buildings today rely on several separate systems for heating, cooling, air curtain heating and hot water. As a result energy is wasted. To provide a much more efficient alternative, VRV technology has evolved into ... ... a total solution managing up to of a buildings energy consumption giving large potential to cost saving. 70% Heating and cooling for year round comfort Cooling for server rooms, telecom shelters Average hotel energy consumption Average office energy consumption Integrate third party equipment Integrate third party equipment Lighting Hot water 9% Refrigeration 3% Other Ventilation 4% Office equipment Space cooling 15% Hot water 17% Lighting Space Heating 31% Kitchen Space heating 25% Office Space cooling 9% Other Ventilation 5% 70% 48% Efficient production of hot water Air curtains for optimum air separation Underfloor heating/ cooling for efficient space heating/cooling Controls for maximum operating efficiency Fresh air heat recovery ventilation for high quality environments

434 4 Reliability J Refrigerant cooled PCB provides constant cooling, independent of outdoor air conditions J Most extensive testing before new units leave the factory J Widest sales network with all spare parts available in Europe J Preventive maintenance via Daikin Cloud Plus J Auto cleaning filters to further enhance reliability thanks to clean air-filters J Dedicated technical cooling setting 1 Leader in decarbonisation J VRV 5: Leading R-32 portfolio, offering the lowest carbon footprint today J CO 2 VRV: The low GWP solution using R-744 (CO2) refrigerant J L∞P by Daikin: Avoiding over 400,000 kg of virgin refrigerant being produced every year 2 Efficiency J Variable Refrigerant Temperature for top seasonal efficiency J Round flow cassette and concealed ceiling units with auto cleaning filter J The partner for your BREEAM, LEED or WELL project 3 Comfort J Provide high indoor air quality though seamless integration of VAM and AHU's (For R-32 and R-410A) J Variable Refrigerant Temperature preventing cold draughts thanks to high outblow temperatures J True continuous heating preventing indoor temperature fluctuations / variations during defrost J Presence and floor sensors direct the air flow away from persons, while ensuring an even temperature distribution J UV Streamer kit purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc reasons why VRV is unique in the market 9

435 7-segment display 5 Design J Widest ever range of cassette panels - Available in white and black - Sleek designer panel range J Daikin Emura, unique iconic design J Fully flat cassette, seamlessly integrated in the ceiling J Madoka Plus: - A touch screen controller with sleek & stylish design - App connectivity using Madoka assistant 6 Controls J Daikin Cloud Plus for online control, energy monitoring, comparison of multisite, diagnostic and optimisation of equipment and predictive maintenance J Voice control via Amazon Alexa and Google Assistant through Onecta app (For VRV 5 models) J Madoka Plus: experience the perfect blend of design & performance. J Intelligent Touch manager: A cost-effective mini BMS integrating all Daikin products J Easy integration in third party BMS via BACnet, LonWorks, Modbus, KNX 7 Installation J Automatic refrigerant charge and refrigerant containment check J Plug & play Daikin Air Handling Unit connection J VRV configurator software for the fastest commissioning, configuration and customisation J Outdoor unit display for quick on-site settings and detailed error readouts for improved customer support J Limited space requirements for piping J Selection software with floor plan integration, integrated with latest legal standards 8 Inventor of VRV with over 40 years of leadership J Market leader of VRV systems since 1982 J Over 90 years of expertise in heat pump technology J Designed for and produced in Europe J Innovator setting the market standard with technologies such as Variable Refrigerant Temperature, Continuous Heating, Shîrudo technology, ... The VRV air conditioning system is the world’s first individual air conditioning system with variable refrigerant flow control and was commercialised by Daikin in 1982. VRV is the trademark of Daikin Industries Ltd, which is derived from the technology we call “variable refrigerant volume”. BREEAM is a registered trademark of BRE (the Building Research Establishment Ltd. Community Trade Mark E5778551). The BREEAM marks, logos and symbols are the Copyright of BRE and are reproduced by permission. LEED® is the preeminent program for the design, construction, maintenance and operations of high-performance green buildings. LEED® and its related logo, is a trademark owned by the U.S. Green Building Council® and is used with permission. 9 A solution for every application J Heat recovery for simultaneous cooling and heating J Maximum flexibility for geothermal applications with water-cooled systems J Hot and cold climate solutions offering efficient cooling up to 52°C and heating down to -25°C J Space saving mini VRV solutions, offering the most compact VRV J The invisible VRV, a unique solution when the outdoor unit must be compact and completely invisible J Replacement solutions to replace existing systems in the most cost-effective way Our WebXpress software with visual floorplan

436 Decarbonisation made easy Reduced direct CO2 impact by 71% compared to R-410A systems J SCOP up to 200.5% J SEER up to 324.5% J Tested with real life indoor units J 68% lower Global Warming Potential J 15% less refrigerant charge J Single component refrigerant J Reduced frequency of F-gas tightness inspections J The available EPD certification outlines the environmental impact of VRV 5 over its lifetime J Ideal for green building certification Market-leading seasonal efficiency Full transparency of total life cycle impact For detailed information on the specifications of a particular range, please consult the product pages in this catalog. Top sustainability

437 Versatile A VRV 5 system for every VRV application J Unparallelled outdoor unit range J 4 different ranges J Capacity from 12.1 up to 87.5 kW Heat Recovery Heat Pump 12.1kW 78.5kW 14.2kW 87.5kW J Down to -20°C in heating J Up to +52°C in cooling J Sound pressure down to 39 dB(A) J Increased installation space flexibility J Easier project design J Meet local noise regulation requirements out-of-the-box J Ideal for monovalent heating J Available on all multi combination models J 165m longest length J 90m height difference J 1,000m total length J Compatible with Tightfit, fireless copper pipe connector Wide piping flexibility to tackle any VRV application Wide operation range 5 low sound steps Continuous heating during defrost NEW

438 What is included in Shîrudo Technology? J Complete peace of mind as all refrigerant control measures are factory-integrated, ensuring compliance to the IEC60335-2-40 product standard, 3rd party certified by a Notified Body J Full validation of your project via our Xpress software J No need for complex calculations to select safety measures J No additional installation and commissioning work J No visual impact of additional sensors etc. J No additional work and considerations in case of layout changes J No periodic safety checks Unique Shîrudo Technology provides full peace of mind out of the box Leak detection sensor in every indoor unit Audible & visual alarm in Madoka controller or via iTM Shutoff valves in the outdoor unit or SV box Check out the Shîrudo Technology video! Specially developed algorithms

439 Widest R-32 portfolio Match any application Excellent support Wide network of experts with specialised advice Maximise your BREAAM/LEED score with expert support from design to execution Our WebXpress software with visual floorplan interface makes design easy and ensures compliance with product standards J Meet any comfort and aesthetical demand J 11 unit models in 96 variations J Capacities from 1.1 kW in cooling, up to 31.5 kW in heating J Factory integrated safety measures for complete peace of mind J -Plug & play ventilation solutions from 150 up to 140,000 m³/h J For indoor (in-ceiling or floor) and outdoor installation J Wide choice of filtration options to optimise IAQ J Offers different energy recovery, air purification, humidification and air discharge temperature control options Onecta app J Intuitive control, no matter where you are Daikin Cloud Plus J Smart centralised control & energy optimisation J Predictive maintenance indicates when maintenance or replacements are needed J Remote site access enables to optimise and monitor the system without the need for an on-site visit Widest range of dedicated R-32 indoor units on the market Easily integrates fresh air units Connectable to all Daikin smart controls LEED

440 Daikin Europe Research and Development Center - 11,000m² Testing facilities & 10,200m² office space.

441 Capacity class (kW) Model Product name 4 5 6 8 10 12 13 1416182022242628 VRV indoor units HRV units VAM HRV units EKVDX AHU connection Air curtains Remarks Cooling Capacity 22.4 28.0 33.5 36.4 40.0 45.0 50.4 56.0 61.5 67.4 73.5 78.5 Heating Capacity 25.0 31.5 37.5 41.0 45.0 50.0 56.5 63.0 69.0 75.0 82.5 87.5 Air-cooled heat recovery VRV 5 heat recovery J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J ‚Free‘ heating through heat recovery J Tackle small room applications thanks to Shîrudo Technology J The perfect personal comfort thanks to simultaneous cooling and heating REYA-A9 • •  •  • •  •  •      • • • • • Air-cooled heat pump VRV 5 heat pump J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Tackle any room thanks to Shîrudo Technology RXYA-A • • •   • •  •  •  • • • • • VRV 5 S-series J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Unique low -height single fan range J Tackle small room applications thanks to Shîrudo technology RXYSAAV1/AY1/A 1~ • • • š š š š š J Standard total system connection ratio limit: 50~130% 3~ • • • • • • • Single unit,  Multi combination • Outdoor unit connectable to these type of units

442 Arteparc office complex Daikin VRV heat pumps contribute to low carbon footprint and is awarded with the HQE excellent label Location: Grenoble, France Type: New built, commercial complex Project size: 25,000m2 Total outdoor units: 115 Challenges: J Achieve HQE BBC (Low Carbon Building) certification label J Provide an HVAC system to offset the increased CO 2 emissions, caused by additional use of concrete Daikin solution: J Close co-operation between design office and Daikin design support J In-depth study to optimise the air flows of the full installation to maximise system performance and user experience J Daikin’s VRV 5 with R-32 was crucial to support the required offsetting of CO2, with a whole life carbon reduction of 27% compared to R-410A solutions Decarbonisation in practice Learn how Daikin experts assist customers to reach their sustainability and comfort targets, while staying in budget “A landmark project meeting the highest standards, the Meylan Arteparc sets the bar for designing future-proof buildings that consistently deliver on energy performance and comfort”

443 Victoria hotel, Park Plaza Location: Amsterdam, The Netherlands Type: Refurbishment, Hotel Project size: 7 floors, 150 rooms, 25m²/room Total outdoor units: 12 Challenges: J Provide a future proof, low carbon solution J Keep historical building exterior intact J Provide total peace of mind Daikin solution: J Implementation of VRV 5 heat recovery, using lower GWP refrigerant R-32 boosting efficiency thanks to the re-use of excessive heat from rooms in cooling, to heat up rooms in need of heating J The modular and compact concept of VRV outdoor units and very small piping made it the best solution to keep the historical value of the building. J With Shîrudo Technology all legislative requirements are factory integrated, keeping additional design work to a minimum “Daikin offers 24/7 monitoring with predictive maintenance for complete peace-of-mind. Issues are solved before they occur, maximising room availability and customer satisfaction.”

444 REYA-A9 Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design! VRV 5 Heat Recovery The sustainability champion J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J “Free” heat through efficient 3-pipe heat recovery, transferring heat from areas needing cooling to areas requiring heat and vice versa J Tackle any room application, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Simultaneous cooling and heating ensure optimal personal comfort for guests and tenants J Continuous heating during defrost for multi models J Maximum installation flexibility with piping lengths up to 165 metres and a total length of 1,000 metres J Sound pressure down to 40 dB(A), thanks to 5 low sound steps J ESP up to 78 Pa allows ducting J Incorporates VRV standards & technologies: Variable Refrigerant Temperature, continuous heating, VRV configurator, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor “Free” heating through heat recovery Simultaneous cooling & heating for maximum comfort 3-pipe technology: up to 15% more efficient compared to 2-pipe system Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA Numéro d'enregistrement: DAIK-00019-V01.01-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date de publication: 01-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) Conformémement aux normes EN 15804+A2 & ISO 14025 / ISO 21930 REYA-A9 Single Unit systems REYA 8A9 10A9 12A9 14A9 16A9 18A9 20A9 Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 (1) 28.0 (1) 33.5 (1) 40.0 (1) 45.0 (1) 50.4 (1) 56.0 (1) Heating capacity Prated,h kW 22.4 (2) 28.0 (2) 33.5 (2) 40.0 (2) 45.0 (2) 50.4 (2) 56.0 (2) Max. 6°CWB kW 25.0 (2) 31.5 (2) 37.5 (2) 45.0 (2) 50.0 (2) 56.5 (2) 63.0 (2) Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 290.8 282.6 285.3 306.1 281.0 280.6 262.2 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.35 7.14 7.21 7.73 7.10 7.09 6.63 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 (3) Indoor index connection Min. 100 125 150 175 200 225 250 Nom. - Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 1,685 x1,240 x765 Weight Unit kg 213 296 319 Sound power level Cooling Nom. dBA 78.3 (5) 78.8 (5) 82.5 (5) 78.7 (5) 83.7 (5) 83.4 (5) 87.9 (5) Sound pressure level Cooling Nom. dBA 56.3 (6) 58.0 (6) 60.8 (6) 58.1 (6) 61.4 (6) 63.0 (6) 67.0 (6) Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.70 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.90 19.10 22.20 Total piping length System Actual m 1,000 (7) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (9) 25 (9) 32 (9) 40 (9) 50 (9)

445 Completely redesigned BSSV boxes for faster installation and easier servicing REYA8-12A9 Multi Unit systems REYA 10A9 13A9 16A9 18A9 20A9 22A9 24A9 26A9 28A9 System Outdoor unit module 1 REMA5A9 REYA8A9 REYA10A9 REYA8A9 REYA12A9 Outdoor unit module 2 REMA5A9 REYA8A9 REYA10A9 REYA12A9 REYA16A9 REYA14A9 REYA16A9 Capacity range HP 10 13 16 18 20 22 24 26 28 Cooling capacity Prated,c kW 28.0 (1) 36.4 (1) 44.8 (1) 50.4 (1) 55.9 (1) 61.5 (1) 67.4 (1) 73.5 (1) 78.5 (1) Heating capacity Prated,h kW 28.0 (2) 36.4 (2) 44.8 (2) 50.4 (2) 55.9 (2) 61.5 (2) 67.4 (2) 73.5 (2) 78.5 (2) Max. 6°CWB kW 32.0 (2) 41.0 (2) 50.0 (2) 56.5 (2) 62.5 (2) 69.0 (2) 75.0 (2) 82.5 (2) 87.5 (2) Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 7 x FXFA50A2VEB + 5 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB ηs,c % 301.9 296.5 293.0 287.5 287.6 283.6 283.4 296.2 282.8 ηs,h % 160.6 161.5 170.9 170.5 172.2 173.3 165.2 172.0 171.5 SEER 7.62 7.49 7.40 7.26 7.27 7.17 7.16 7.48 7.15 SCOP 4.09 4.11 4.35 4.34 4.38 4.41 4.20 4.38 4.36 Maximum number of connectable indoor units 64 (3) Indoor index connection Min. 125 163 200 225 250 275 300 325 350 Nom. - Max. 325 423 520 585 650 715 780 845 910 Sound power level Cooling Nom. dBA 81.3 (4) 81.6 (4) 83.9 (4) 84.0 (4) 84.8 (4) 84.0 (4) 86.2 (4) Heating Nom. dBA 82.4 (4) 83.1 (4) 84.8 (4) 85.2 (4) 87.1 (4) 86.1 (4) 88.1 (4) Sound pressure level Cooling Nom. dBA 59.3 (5) 60.2 (5) 62.1 (5) 62.6 (5) 62.7 (5) 64.1 (5) Piping connections Liquid OD mm 9.52 12.70 15.90 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.90 19.10 22.20 Total piping length System Actual m 500 (6) 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 (8) 50 (8) 63 (8) Outdoor unit module REMA 5A9 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 213 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 (5) Sound pressure level Cooling Nom. dBA 56.3 (7) Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (10) (1)Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | (2)Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (3)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | (4)Sound power level is an absolute value that a sound source generates. | (5) Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (6)Refer to refrigerant pipe selection or installation manual | (7)RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (8)MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (9)Maximum allowable voltage range variation between phases is 2%. | (10)Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | Sound values are measured in a semi-anechoic room. | EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase | Ssc: Short-circuit power | For detailed contents of standard accessories, see installation/operation manual | Multi combination (10~28HP) data is corresponding with the standard multi combination | Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of

446 BS-A14AV1B9 Completely redesigned for faster installation and easier servicing Easy installation thanks to fewer brazing points VRV 5: only 24 brazings point and no joint kits VRV IV+: 39 brazing points and 3 joint kits Multi branch selector (BSSV) - for VRV 5 Heat Recovery Easy servicing in false ceillings thanks to sliding down PCB

447 BS-A14AV1B9 Branch selector BS 4A14AV1B9 6A14AV1B9 8A14AV1B9 10A14AV1B9 12A14AV1B9 Maximum number of connectable indoor units 20 30 40 50 60 Maximum number of connectable indoor units per branch 5 Number of branches 4 6 8 10 12 Maximum capacity index of connectable indoor units 400 600 750 Maximum capacity index of connectable indoor units per branch 140 (250 if 2 ports are combined) Dimensions Unit HeightxWidthxDepth mm 291x600x845 291x1,000x845 291x1,400x845 Weight Unit kg 39 55 64 81 87 Casing Material Galvanised steel plate Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type Brazing connection OD mm 9.52/12.7/15.9 Gas Type Brazing connection OD mm 15.9/19.1/22.2/28.6 Discharge gas Type Brazing connection OD mm 12.7/15.9/19.1/22.2 Indoor unit Liquid Type Brazing connection OD mm 6.35/9.52 Gas Type Brazing connection OD mm 9.52/12.7/15.9 Drain VP20 (I.D. 20/O.D. 26) Units connected in Refrigerant Flow Through Maximum allowed amount of BS units 4 Maximum total number of ports of BS units 16 Maximum total capacity index of indoor unit 750 Sound absorbing thermal insulation Urethane foam, polyethylene foam System safety requirements Duct connection diameter on unit mm 160.0 Duct connection positions Left/Right Power supply Phase 1~ Frequency Hz 50 Voltage V 220-440 Maximum fuse amps (MFA) A 15 Contains fluorinated greenhouse gases | (1) Refer to Xpress selection software to ensure compliance to specific product standard. J Unique range of multi BS boxes allowing efficient 3-pipe heat recovery J No limitation on room size, thanks to Shîrudo Technology (1) J Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system J Faster installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits J Easy servicing in false ceilings thanks to sliding down PCB J Limited ceiling void required J Quick on-site settings, indication of service parameters and easy read out of errors thanks to 7 segment display J Up to 16kW capacity available per port J Connect up to 250 class unit (28kW) by combining 2 ports J No limit on unused ports allowing phased installation J Faster installation thanks to open port connection J Allows multi tenant applications Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design and reducing the box weight! BS6A14AV1B9

448 RXYA-A VRV 5 Heat Pump Daikin’s solution for comfort & low energy consumption J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Tackle small room applications without any additional measures, thanks to Shîrudo Technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Continuous heating during defrost for multi models J Like for like R-410A installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB RXYA-A Single Unit systems RXYA 8A 10A 12A 14A 16A 18A 20A Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 287.3 279.3 278.7 302.2 276.6 271.6 257.6 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.26 7.06 7.04 7.63 6.99 6.87 6.52 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 100 125 150 175 200 225 250 Nom. - Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 1,685 x1,240 x765 Weight Unit kg 214 297 320 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 79.5 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 59.0 61.6 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.70 Gas OD mm 19.1 22.2 28.6 Total piping length System Actual m 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 Wide piping flexibility to tackle any VRV application 5 low sound steps Flexibility to take care of every room Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA VRV 5 POMPE A CHALEUR AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00046-V01.01-FR Règles de rédaction « PCR-ed4-FR-2021 09 06 » Complété par « PSR-0013-ed3.0-EN-2023 06 06 » Numéro habilitation du vérificateur: VH45 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 02/2024 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes aux normes NF C08-100-1:2016 et NF E38-500:2022. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

449 RXYA8-12A Multi Unit systems RXYA 10A 13A 16A 18A 20A System Outdoor unit module 1 RYMA5A RXYA8A Outdoor unit module 2 RYMA5A RXYA8A RXYA10A RXYA12A Capacity range HP 10 13 16 18 20 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB ηs,c % 299.1 293.8 281.9 284.1 283.2 ηs,h % 160.6 161.5 170.9 170.5 172.2 SEER 7.55 7.42 7.12 7.18 7.16 SCOP 4.09 4.11 4.35 4.34 4.38 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 125 163 200 225 250 Nom. - Max. 325 423 520 585 650 Sound power level Cooling Nom. dBA 81.3 81.6 83.9 Heating Nom. dBA 82.4 83.1 84.8 Sound pressure level Cooling Nom. dBA 59.3 60.2 62.1 Piping connections Liquid OD mm 9.50 12.70 Gas OD mm 19.1 22.2 28.6 Equalizing OD mm 19.1 Total piping length System Actual m 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 Outdoor unit module RYMA 5A Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 214 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (1)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases‘.

450 RXYSA-AV1_AY1 VRV 5 S-series Lower CO2 equivalent and market-leading flexibility J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Low-height single fan range J Easy to transport thanks to lightweight and compact design J Wide access area to easily reach all key components J Tackle small room applications without any additional measures, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency RXYSA-AV1/AY1/A Flexibility to take care of every room Only 869mm high 5 low sound steps RXYSA-AV1 RXYSA-AY1 Outdoor unit RXYSA 4AV1 5AV1 6AV1 4AY1 5AY1 6AY1 8A 10A 12A Capacity range HP 4 5 6 4 5 6 8 10 12 Cooling capacity Prated,c kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Heating capacity Prated,h kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Max. kW 14.2 16.0 18.0 14.2 16.0 18.0 25.0 31.5 37.5 Recommended combination 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 4x FXSA50A2VEB 4x FXSA63A2VEB 6x FXSA50A2VEB SEER 8.2 7.7 7.6 7.9 7.4 7.3 6.4 6.9 6.5 SCOP 5.1 4.7 4.9 4.5 4.4 4.6 ηs,c % 324.5 306.1 301.0 312.5 294.8 289.9 251.4 274.2 255.8 ηs,h % 200.5 185.7 183.6 193.1 178.8 176.8 173.8 182.6 Dimensions HxWxD mm 869x1,100x460 1,430x940x320 1,615x940x460 Weight kg 102 144 180 Sound power level Cooling dB(A) 67.0 68.1 69.0 67.0 68.1 69.0 73.2 74.0 76.1 Heating dB(A) 69.0 70.0 71.0 69.0 70.0 71.0 73.5 74.0 76.0 Sound pressure level Cooling dB(A) 49.0 51.0 49.0 51.0 58.1 57.0 60.0 Operation range Cooling Min °C °CDB -5~46 -5~52 Heating Max °C °CWB -20~16 -20~15.5 Refrigerant Type/GWP R-32/675.0 R-32/675.0 Charge kg/tCO2eq kg 3.40/2.30 5.2/3.51 7/4.73 7.1/4.79 Piping connections Liquid OD mm 9.52 9.5 12.7 Gas OD mm 15.9 19.1 22.2 H/P/LP gas OD mm Tot. pip. length Sys. actual m 300 300 Power supply Phase/Freq./ Voltage Hz/V 1~/50/220-240 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Max. fuse amps (MFA) A 32 16 25 32 Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA DAIKIN VRV 5 SERIE S AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00017-V01.03-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 05-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d’experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d’un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

451 SV4A14A Optional shut off valve box (SV) To tackle even the most stringent applications in a future proof way J For the vast majority of applications no SV box is needed to tackle the IEC requirements J In case of very small rooms an optional SV box ensures compliance to IEC60335-2-40 for any room J Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system J Fast installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits J Easy servicing in false ceilings thanks to sliding down PCB J Limited ceiling void required J Connect up to 250 class unit (28kW) to 1-port SV box or by combining 2 ports on multi SV boxcombining 2 ports on multi SV box SV-A SV-A RXYSA8-10-12A RXYA-A SV1A25A • • SV4A14A • • SV6A14A • • SV8A14A • • Shut off valve box SV1A25A SV*A14A Maximum number of connectable indoor units 5 20 30 40 Maximum number of connectable indoor units per branch 5 Number of branches 1 4 6 8 Maximum capacity index of connectable indoor units 250 400 600 650 Maximum capacity index of connectable indoor units per branch 250 140 Dimensions Unit HeightxWidthxDepth mm 291x600x845 291x1,000x845 Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type Brazing connection OD mm 9.52, 12.7, 15.9 Gas Type Brazing connection OD mm 15.9, 19.1, 22.2, 28.6 Indoor unit Liquid Type Brazing connection OD mm 6.35, 9.52 Gas Type Brazing connection OD mm 9.52, 12.7, 15.9 Drain VP20 (I.D. 20/O.D. 26) Units connected in Refrigerant Flow Through Maximum allowed amount of BS/SV units 4 Maximum total number of ports of BS/SV units 16 Maximum total capacity index of indoor unit 650 Sound absorbing thermal insulation Polyethylene foam System safety requirements Duct connection diameter on unit mm 160.0 Duct connection positions Left/Right Power supply Phase 1~ Frequency Hz 50 Voltage V 220-440 Maximum fuse amps (MFA) A 6 Contains fluorinated greenhouse gases Combination table

452 VRV 5 indoor unit overview Capacity class (kW) Type Model Product name 10 15 20 25 32 40 50 63 71 80 100 125 140 200 250 Ceiling mounted cassette UNIQUE Round flow cassette 360° air discharge for optimum efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout J Lowest installation height in the market! J Widest choice ever in decoration panel designs and colors FXFA-A • • • • • • • • • UNIQUE Fully flat cassette Unique design that integrates fully flat into the ceiling J Perfect integration in standard architectural ceiling tiles J Blend of iconic design and engineering excellence J Intelligent sensors save energy and maximise comfort J Small capacity unit developed for small or well-insulated rooms J Flexibility to suit every room layout FXZA-A • • • • • • 1-way blow cassette 1-way blow unit for corner installation J Compact dimensions enable installation in narrow ceiling voids J Flexible installation thanks to different air discharge options J New modern decoration panel FXKA-A • • • • • • Concealed ceiling Slim concealed ceiling unit Slim design for flexible installation J Compact dimensions enable installation in narrow ceiling voids J Medium external static pressure up to 44Pa J Only grilles are visible J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor FXDA-A • • • • • • • • Concealed ceiling unit with medium ESP Slimmest yet most powerfull medium static pressure unit on the market! J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort FXSA-A • • • • • • • • • • • Concealed ceiling unit with high ESP ESP up to 250 Pa, ideal for extra large sized spaces J Optimum comfort guaranteed no matter the length of ductwork or type of grilles, thanks to automatic air flow adjustment J Large capacity unit: up to 31.5 kW heating capacity FXMA-A • • • • • • • Wall mounted Wall mounted unit For rooms with no false ceilings nor free floor space J Flat, stylish front panel is more easy to clean J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor J The air is comfortably spread up- and downwards thanks to 5 different discharge angles FXAA-A • • • • • • • Ceiling suspended Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect J Rooms with ceilings up to 3.8m can be heated or cooled very easily! J Can easily be installed in both new and refurbishment projects J Can even be mounted in corners or narrow spaces without any problem FXHA-A • • • • UNIQUE 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space J Rooms with ceilings up to 3.5m can be heated up or cooled down very easily! J Can easily be installed in both new and refurbishment projects J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout FXUA-A • • • Floor standing Concealed floor standing unit Ideal for installation in offices, hotels and residential applications J Discretely concealed in the wall, leaving only the suction and discharge grilles visible J Can even be installed underneath a window J Requires very little installation space as the depth is only 200mm J High ESP allows flexible installation FXNA-A • • • • • • Cooling capacity (kW)1 1.1 1.7 2.2 2.8 3.6 4.5 5.6 7.1 8.0 9.0 11.2 14.0 16.0 22.4 28.0 Heating capacity (kW)2 1.3 1.92.53.24.05.06.38.09.010.012.516.018.025.031.5 (1) Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m (2) Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m UV Streamer kit Auto cleaning filter option Unique for R-32 Biddle air curtains Type Product name Model Free- hanging CYA-S/M/L-DK-F Easy wall mounted installation J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain Cassette CYA-S/M/L-DK-C Mounted into a false ceiling leaving only the decoration panel visible J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain Recessed CYA-S/M/L-DK-R Neatly concealed in the ceiling J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain 3.0m 3 2 1 Door height (m) Installation condition Favourable ex: covered shopping mall or revolving door entrance Normal ex: little direct wind, no opposite open doors, building with ground floor only Unfavourable ex: location at a corner or square, multiple floors and / or open stairwell S S S M M M L L L 2.3m 2.3m 2.15m 2.0m 2.75m 2.5m 2.5m 2.4m

453 indoor unit benefit overview Ceiling mounted cassette units Concealed ceiling units Wall mounted unit Ceiling suspended units Floor standing units FXFA-A FXZA-A FXKA-A FXDA-A FXSA-A FXMA-A FXAA-A FXHA-A FXUA-A FXNA-A We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. • • • • • • • • • • Fan only The unit can be used as fan, blowing air without heating or cooling. • • • • • • • • • • Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or timeconsuming maintenance. • • Floor and presence sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. • • • Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired. • • • • Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. • • • • • Auto coolingheating changeover Automatically selects cooling or heating mode to achieve the set temperature. • • • • • • • • • • Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygienic indoor environment • Air filter Removes airborne dust particles to ensure a steady supply of clean air. • (2) (Optional high efficiency filter ePM10 60%) • (2) • (2) • (2) • (2) • (2) Optional pre filter and high efficiency filter available (200-250) • (2) • (2) • (2) • (1) Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. • • • • • • • • • • Air flow Ceiling soiling prevention Prevents air from blowing out too long in horizontal position, to prevent ceiling stains. • • • Vertical auto swing Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room. • • • • • • Fan speed steps Allows to select up to the given number of fan speed. 5 + auto 3 + auto 3 + auto 3 3 + auto 3 (50-125) 3 + auto (200-250) 3 + auto 3 3 + auto 3 + auto Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. • • • Remote control & timer Onecta controller (BRP069C51) Control your indoor climate from any location via smartphone or tablet. • • • • • • • • • • Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. • • • • • • • • • • Infrared remote control Starts, stops and regulates the air conditioner from a distance. • (1) • (1) • (1) • (1) • (1) • (1) • (1) • (1) • (1) Wired remote control Starts, stops and regulates the air conditioner. • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) Centralised control Starts, stops and regulates several air conditioners from one central point. • • • • • • • • • • Other functions Auto-restart The unit restarts automatically at the original settings after power failure. • • • • • • • • • • Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. • • • • • • • • • • Drain pump kit Facilitates condensation draining from the indoor unit. • • • • • • • • • Multi tenant The indoor unit’s main power supply can be turned off when leaving the hotel or office building. • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • standard • optional (1) Must be combined with Madoka wired remote controller. (2) Pre filter (3) A Madoka remote controller is a required option (4) In combination with REYA/RXYA/RXYSA8-12 outdoor units (for more information contact your sales representative).

454 Round flow cassette Slim concealed ceiling unit 4-way blow ceiling suspended unit

455 Round flow cassette Concealed floor standing unit Fully flat cassette

456 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room View full test report: 28m3

457 FXFA-A BRC1KPD51W, BRP069C51 FXFA-A FXFA-A Indoor Unit FXFA 20A 25A 32A 40A 50A 63A 80A 100A 125A Cooling capacity Total capacity At high fan speed kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 Heating capacity Total capacity At high fan speed kW 2.50 3.20 4.00 5.00 6.30 8.00 10.00 12.50 16.00 Power input - 50Hz Cooling At high fan speed kW 0.017(1) 0.018(1) 0.023(1) 0.028(1) 0.045(1) 0.078(1) 0.103(1) Heating At high fan speed kW 0.017(1) 0.018(1) 0.023(1) 0.028(1) 0.045(1) 0.078(1) 0.103(1) Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 288x840x840 Weight Unit kg 18 19 21 24 26 Casing Material Galvanised steel plate Decoration panel Model BYCQ140E2W1/BYCQ140E2W1W/BYCQ140E2W1B Dimensions HeightxWidthxDepth mm 65x950x950 Weight kg 5.5 Decoration panel 2 Model BYCQ140E2GFW1/BYCQ140E2GFW1B Dimensions HeightxWidthxDepth mm 148x950x950 Weight kg 10.3 Decoration panel 3 Model BYCQ140E2P/BYCQ140E2PB Dimensions HeightxWidthxDepth mm 106x950x950 Weight kg 6.5 Fan Air flow rate - 50Hz Cooling At high/medium high/medium/ medium low/low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 28.8/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Heating At high/medium high/medium/ medium low/low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 29.0/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Air filter Type Resinnet Sound power level Cooling At high fan speed dBA 49.0 51.0 53.0 55.0 60.0 61.0 Sound pressure level Cooling At high/medium high/medium/ medium low/low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Heating At high/medium high/medium/ medium low/low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6 10 Gas OD mm 9.52 12.7 15.9 Drain VP25 (O.D. 32/I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K (1)Values are valid for the factory setting. | Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | The sound power level is an absolute value indicating the power which a sound source generates. | Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | Maximum allowable voltage range variation between phases is 2%. | MCA/MFA: MCA = 1.1 x FLA | Instead of a fuse, use a circuit breaker | Select wire size based on the value of MCA | BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | Contains fluorinated greenhouse gases Auto cleaning filter Floor and presence sensor Whisper quiet Individual flap control Multi tenant Black design panel White auto cleaning panel Black panel White panel Round flow cassette 360° air discharge for optimum efficiency and comfort J Optimised design for R-32 refrigerant J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Standard drain pump with 675mm lift increases flexibility and installation speed

RkJQdWJsaXNoZXIy MTE0MTkzMg==