08_ECPEN26-500_Ventilation

533 EKVDX-A EKVDX32A EKVDX50A EKVDX80A EKVDX100A Power input - 50Hz Cooling Nom. kW 0.035 0.035 0.035 0.035 Heating Nom. kW 0.035 0.035 0.035 0.035 Casing Material Galvanised steel plate Insulation material Opcell and anti-sweat material Dimensions Unit Height mm 250 Width mm 550 700 1,000 1,400 Depth mm 809 Weight Unit kg 19 23.4 30.1 37.7 Operation range Around unit °CDB 10°C~40°CDB, 80% RH or less On coil temperature Cooling Max. °CDB 35 Heating Min. °CDB 11 Piping connections Liquid OD mm 6.35 Gas OD mm 12.7 Drain VP20 (I.D. 20/O.D. 26), drain height 625 mm Refrigerant Type R410A/R32 GWP 2,087.5/675 Heat exchange system Direct expansion Power supply Phase single phase Frequency Hz 50/60 Voltage V 220-240/220 Possible Combination VAMJ8 + EKDVX EKVDX32A + VAM500J8 EKVDX50A + VAM650J8 EKVDX50A + VAM800J8 EKVDX80A + VAM1000J8 EKVDX100A + VAM1500J8 EKVDX100A + VAM2000J8 Cooling capacity Total (VAM+DX coil) At ultra high fan speed kW 5.1 7.1 8.6 9.3 15.4 18.4 DX coil At ultra high fan speed kW 3.4 4.8 5.5 5.7 9.5 11.2 At high fan speed kW 2.7 4.1 4.4 4.5 8.8 9.2 Heating capacity Total (VAM+DX coil) At ultra high fan speed kW 6.7 8.5 11 11.9 18.7 22.9 DX coil At ultra high fan speed kW 4.2 5.1 6.9 7 10.8 13 At high fan speed kW 3.6 4.6 5.8 6.3 9.6 11.7 Fan Air flow rate - 50Hz Heat exchange mode Ultra high m³/h 500 650 800 1,000 1,500 2,000 High m³/h 425 550 680 850 1,275 1,700 Bypass mode Ultra high m³/h 500 650 800 1,000 1,500 2,000 High m³/h 425 550 680 850 1,275 1,700 External static pressure - 50Hz Maximum Pa 81.9 73.0 133.7 106.0 153.6 92.1 Ultra high Pa 51.9 43.0 23.7 26.0 43.6 12.1 High Pa 39.0 33.9 19.4 21.4 35.1 11.9 Sound pressure level - 50Hz Cooling Ultra high dBA 32 34 35.5 40.5 38.5 43.5 High dBA 30.5 32 34 38 37 40 Heating Ultra high dBA 32.5 34.5 36 40.5 39 44 High dBA 31.5 32 34 38.5 37 40.5 Current Maximum fuse amps (MFA) A 6 6 6 6 16 16 The heat reclaim ventilation unit and the EKVDX indoor unit MUST share the same electrical safety devices and power supply DX coil for air processing Post heating or cooling of fresh air to lower the load on the air conditioning system J Creates a high quality indoor environment by pre conditioning of incoming fresh air J Maximum installation flexibility thanks to separate DX coil J Wide range of units covering fresh air flows of 500 up to 2,000 m³/h J High ESP up to 150 Pa J Can be integrated in both R-32/R-410A VRV systems EKVDX-A EKVDX50A

RkJQdWJsaXNoZXIy MTE0MTkzMg==