538 Compact T COMPACT T Top connected heat recovery unit Highlights J 5 Predefined sizes J Plug & Play control solution J Compact unit from 550 mm width (for unit up to 1,100 m3/h) J Wide air flow coverage from 200 to 4,200 m3/h J Right and left configuration J Pro (open control platform) and Smart (Daikin control platform) version J Excellent indoor air quality (IAQ). Up to three filtration stages: more than 90% PM1 in outdoor air are deleted achieving the best IAQ J DX and water coil available as option J Recirculation mixing damper (option) J BIM file available at www.daikin.eu/BIM Size 07 Size 06 Size 05 Size 04 Size 03 0 500 1,000 1,500 2,000 2,500 3,000 3,500 4,000 4,500m3/h From 200 up to 4,200 m3/h Nominal air flow m3/h 800 1,650 2,300 2,700 3,900 Air flow range COMPACT T PRO COMPACT T SMART Compact T ATB03*B* (1) ATB04*B* ATB05*B* ATB06*B* ATB07*B* Airflow Nominal m3/h 800 1,650 2,300 2,700 3,900 Electrical supply Phase ph 1 Frequency Hz 50 Voltage V 230 Max internal fuse A 16 Main unit dimensions Width mm 550 790 890 Height mm 1,600 1,900 1,850 2,050 Length (2) mm 1,580 1,650 2,170 2,620 2,950 Duct dimensions mm 250 315 355 400 500 Weight unit Net weight kg 185 230 370 475 580 Gross weight kg 195 240 390 505 610 (1) ATB03*B* refers to all configuration available for Compact T size 03 (Smart or Pro version and right or left handing) (2) Size 05 is provided in two sections while Size 06 and 07 are provided in three sections. Please refer to Databook or Astra selection software for more details.
RkJQdWJsaXNoZXIy MTE0MTkzMg==