553 ERA-AV/AY/AYF Presenting the Daikin ERA J New line up with low GWP refrigerant R-32 up to 12 HP J Immediate cooling and heating under any ambient or room conditions J Better management of load for medium size spaces due to VRV technology J Benefit from the high efficiency and fast response time of ERA units for changing loads J Energy saving due to inverter technology J Wide range of expansion valve kits available for capacities of 6.3 to 30 kW Lower CO2 footprint ERA-AV ERA-AY ERA-AYF ERA100AV ERA125AV ERA140AV ERA100AY ERA125AY ERA140AY ERA200AYF ERA250AYF ERA300AYF Capacity range HP 4 5 6 4 5 6 8 10 12 Cooling capacity Prated,c kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Heating capacity Prated, h kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Max. kW 14.2 16.0 18.0 14.2 16.0 18.0 25.0 31.5 37.5 Dimensions HxWxD mm 869x1,100x460 1,430x940x320 1,615x940x460 Weight kg 102 144 180 Sound power level Cooling dB(A) 67.0 68.1 69.0 67.0 68.1 69.0 73.2 74.0 76.1 Heating dB(A) 69.0 70.0 71.0 69.0 70.0 71.0 73.5 74.0 76.0 Sound pressure level Cooling dB(A) 49.0 51.0 49.0 51.0 58.1 57.0 60.0 Operation range Cooling Min °C °CDB -5~46 -5~52 Heating Max °C °CWB -20~16 -20~15.5 Refrigerant Type/GWP R-32/675.0 R-32/675.0 Charge tCO2eq/ kg kg 3.40/2.30 5.2/3.51 7/4.73 7.1/4.79 Piping connections Liquid OD mm 9.52 9.5 12.7 Gas OD mm 15.9 19.1 22.2 Max piping length m 50 50 Power supply Phase/Freq./ Voltage Hz/V 1~/50/220-240 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Max. fuse amps (MFA) A 32 16 25 32 ERA-AY/AV ERA-AYF
RkJQdWJsaXNoZXIy MTE0MTkzMg==