08_ECPEN26-500_Ventilation

556 Astropure 2000, Air Purifier for Commercial Applications BR00000554/676/749/751 Plug & play, mobile recirculation unit with high efficiency filtration – for better indoor air quality in commercial spaces J For areas where additional, extra high, filtration performance is needed. J Airflow rate up to 2,000 m³/h J HEPA H14 filter in accordance with EN1822 J Pre-filter options up to ISO Coarse 70% J Insulated double-wall construction provides whisper-quiet operation down to 35 dB(A) J Easy installation, operation, and maintenance in a totally self-contained system J For commercial areas up to 200m² Applications Models Model BR00000554 BR00000749 BR00000676 BR00000751 Plug type EU UK EU UK HEPA Filter (H14)   LCD Screen  Activ. Carbon (Gas phase) pre-filter  Schools and Universities Shops and Shopping malls Hospitality Healthcare Commercial Buildings Providing high-efficiency 2-stage filtration Standard prefilter All units are delivered with a prefilter, increasing filter life and protecting the installed HEPA filter Main filter The HEPA filter features eFRM filtration media which combines ultra-high efficiency and particulate loading to remove 99.99% of dust, pollen, mold, bacteria, viruses, and any airborne particle with a size of 0.3 microns or greater. RedPleat - 4531002424 J Delivered with BR00000554/749 J ISO 16890: ISO coarse 70% J Available with Antimicrobial treated media (RedPleat ULTRA) AstroCel III - 1493299990 J H14 filtration efficiency according EN 1822 J V-shaped filter configuration, combined with microglass media, delivers higher flow and the lowest possible pressure drop vs traditional box style HEPA filters J Compatible with Discrete Particle Counter (DPC) and photometric test methods as access and instrumentation allow RedPleat Carb - 4139002424 J Delivered with BR00000676/751 J ISO 16890: ISO coarse 65% J Effectively removes offensive odors

RkJQdWJsaXNoZXIy MTE0MTkzMg==