567 VAM-FC9 / VAM-J D-AHU Modular P 500 m3/h up to 25,000 m3/h D-AHU Modular R 500 m3/h up to 25,000 m3/h J High efficiency aluminium plate heat exchanger J Pre-configured sizes J Plug & Play controls J With DX or water coil option J Rotary heat exchanger (sorption and sensible technology) J Pre-configured sizes J Plug & Play controls J With DX or water coil option VKM-GBM VAM + DX coil D-AHU PROFESSIONAL 750 m3/h up to 144,000 m3/h Compact L 150 m³/h up to 4,000 m³/h Compact T 200 m³/h up to 4,200 m³/h Fresh air portfolio J Compact size J High energy efficient paper recovering sensible and latent heat J EC fan motors J Filter clogging alarm based on pressure J With DX coil for post-treated fresh air J Increased comfort J Humidifier option J DX coil for post-treatment of fresh air J Split up concept increases application flexibility J Integrates both in R-32 and R-410A VRV systems Decentralised systems Centralised systems J High efficiency counterflow heat exchanger J VDI 6022 Compliant J Compact design for false ceiling installation J Superior IAQ level: up to three stage filtration on supply side J DX coil integration for a unique Daikin fresh air package J Plug&Play control solution, for a quick and easy start-up 150 500 1,000 2,500 2,000 3,000 3,500 4,000 15,000 25,000 [m3/h] 140,000 J Fully customizable J Daikin Digital Plug & Play Control as option J With DX or water coil option Products overview 150 m3/h up to 2,000 m3/h 500 m3/h up to 2,000 m3/h 500 m3/h up to 1,000 m3/h
RkJQdWJsaXNoZXIy MTE0MTkzMg==