08_ECPEN25-500_Ventilation

570 Energy recovery ventilation Ventilation with heat recovery as standard J Thinnest High Efficiency Enthalpy Heat Exchanger in the market (J-series) J Energy saving ventilation using indoor heating, cooling and moisture recovery J Free cooling possible when outdoor temperature is below indoor temperature (eg. during nighttime) J Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor (J-series) J Possibility to change ESP via wired remote control allows optimisation of the supply air volume (J - series) J Can be used as stand alone or integrated in the Sky Air or VRV system J Wide range of units: air flow rate from 150 up to 2,000 m³/h J Shorter installation time thanks to easy adjustment of nominal air flow rate, so less need for dampers compared with traditional installation J No drain piping needed J Can create under/over-pressure conditions in the served room J Total solution for fresh air with Daikin supply of both VAM / VKM and electrical heaters J VAM-J8 series are connectable to EKVDX DX coil for air processing J Possibility of CO 2 concentration when combining VAM-J8 with optional BRYMA CO2 sensor and Madoka remote controller (with or without EKVDX) VAM-FC9/VAM-J8 Return air Supply air Exhaust air Fresh air High efficiency filters available: ePM10 70% (M6), ePM1 55% (F7) and ePM1 70% (F8) Diamond shape heat exchanger! VAM-FC9 VAM-J8 Ventilation VAM/VAM 150FC9 250FC9 350J8 500J8 650J8 800J8 1000J8 1500J8 2000J8 Power input - 50Hz Heat exchange mode Nom. Ultra high/High/Low kW 0.132/0.111/ 0.058 0.161/0.079/ 0.064 0.097/0.070/ 0.039 0.164/0.113/ 0.054 0.247/0.173/ 0.081 0.303/0.212/ 0.103 0.416/0.307/ 0.137 0.548/0.384/ 0.191 0.833/0.614/ 0.273 Bypass mode Nom. Ultra high/High/Low kW 0.132/0.111/ 0.058 0.161/0.079/ 0.064 0.085/0.061/ 0.031 0.148/0.100/ 0.045 0.195/0.131/ 0.059 0.289/0.194/ 0.086 0.417/0.300/ 0.119 0.525/0.350/ 0.156 0.835/0.600/ 0.239 Temperature exchange efficiency - 50Hz Ultra high/High/Low % 77.0(1)/72.0(2)/ 78.3(1)/72.3(2)/ 82.8(1)/73.2(2) 74.9(1)/69.5(2)/ 76.0(1)/70.0(2)/ 80.1(1)/72.0(2) 85.1/86.7/ 90.1 80.0/82.5/ 87.6 84.3/86.4/ 90.5 82.5/84.2/ 87.7 79.6/81.8/ 86.1 83.2/84.8/ 88.1 79.6/81.8/ 86.1 Enthalpy exchange efficiency - 50Hz Cooling Ultra high/High/Low % 60.3(1)/61.9(1)/ 67.3(1) 60.3(1)/61.2(1)/ 64.5(1) 65.2/67.9/ 74.6 59.2/61.8/ 69.5 59.2/63.8/ 73.1 67.7/70.7/ 76.8 62.6/66.4/ 74.0 68.9/71.8/ 77.5 62.6/66.4/ 74.0 Heating Ultra high/High/Low % 66.6(1)/67.9(1)/ 72.4(1) 66.6(1)/67.4(1)/ 70.7(1) 75.5/77.6/ 82.0 69.0/72.2/ 78.7 73.1/76.3/ 82.7 72.8/75.3/ 80.2 68.6/71.7/ 77.9 73.8/76.1/ 80.8 68.6/71.7/ 77.9 Operation mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange system Air to air cross flow total heat (sensible + latent heat) exchange Heat exchange element Specially processed non-flammable paper Dimensions Unit HeightxWidthxDepth mm 285x776x525 301x1,113x886 368x1,354x920 368x1,354x1,172 731x1,354x1,172 Weight Unit kg 24.0 46.5 61.5 79.0 157 Casing Material Galvanised steel plate Fan Air flow rate - 50Hz Heat exchange mode Ultra high/High/ Low m³/h 150/140/105 250/230/155 350(1)/300(1)/ 200(1) 500(1)/425(1)/ 275(1) 650(1)/550(1)/ 350(1) 800(1)/680(1)/ 440(1) 1,000(1)/850(1)/ 550(1) 1,500(1)/1,275(1)/ 825(1) 2,000(1)/1,700(1)/ 1,100(1) Bypass mode Ultra high/High/ Low m³/h 150/140/105 250/230/155 350(1)/300(1)/ 200(1) 500(1)/425(1)/ 275(1) 650(1)/550(1)/ 350(1) 800(1)/680(1)/ 440(1) 1,000(1)/850(1)/ 550(1) 1,500(1)/1,275(1)/ 825(1) 2,000(1)/1,700(1)/ 1,100(1) External static pressure - 50Hz Ultra high/High/Low Pa90/87/40 70/63/25 90(1)/70.0/50.0(1) Air filter Type Multidirectional fibrous fleeces Multidirectional fibrous fleeces (G3) Sound pressure level - 50Hz Heat exchange mode Ultra high/High/Low dBA 27.0/26.0/ 20.5 28.0/26.0/ 21.0 34.5(1)/32.0(1)/ 29.0(1) 37.5(1)/35.0(1)/ 30.5(1) 39.0(1)/36.0(1)/ 31.0(1) 39.0(1)/36.0(1)/ 30.5(1) 42.0(1)/38.5(1)/ 32.5(1) 42.0(1)/39.0(1)/ 33.5(1) 45.0(1)/41.5(1)/ 36.0(1) Bypass mode Ultra high/High/Low dBA 27.0/26.5/ 20.5 28.0/27.0/ 21.0 34.5(1)/32.0(1)/ 28.0(1) 38.0(1)/35.0(1)/ 29.5(1) 38.0(1)/34.5(1)/ 30.5(1) 40.0(1)/36.5(1)/ 30.5(1) 42.5(1)/40.0(1)/ 32.5(1) 42.0(1)/39.0(1)/ 32.5(1) 45.0(1)/41.0(1)/ 35.0(1) Operation range Around unit °CDB - 0°C~40°CDB, 80% RH or less Connection duct diameter mm 100 150 200 250 2x250 Power supply Phase/Frequency/Voltage Hz/V 1~; 50/60; 220-240/220 Current Maximum fuse amps (MFA) A 15.0 16.0 Specific energy consumption (SEC) Cold climate kWh/(m².a) -56.0(5) -60.5(5) - Average climate kWh/(m².a) -22.1(5) -27.0(5) - Warm climate kWh/(m².a) -0.100(5) -5.30(5) - SEC class D / See note 5 B / See note 5 - Maximum flow rate at 100 Pa ESP Flow rate m³/h 130 207 - Electric power input W 129 160 - Sound power level (Lwa) dB 40 43 51 54 58 61 62 65 Annual electricity consumption kWh/a 18.9(5) 13.6(5) - Annual heating saved Cold climate kWh/a 41.0(5) 40.6(5) - Average climate kWh/a 80.2(5) 79.4(5) - Warm climate kWh/a 18.5(5) 18.4(5) - (1)Measured according to JIS B 8628 | (2)Measured at reference flow rate according to EN13141-7 | (5) At reference flow rate in accordance with commission regulation (EU) No 1254/2014 ErP COMPLIANT G A+ G A+

RkJQdWJsaXNoZXIy MTE0MTkzMg==