571 GSIEKA GSIEKA 10009 15018 20024 25030 35530(1) Capacity kW 0.9 1.8 2.4 3.0 3.0 Duct diameter mm 100 150 200 250 355 Connectable VAM VAM150FC9 VAM250FC9 VAM350,500J8 VAM650J8, VAM800J8, VAM1000J8 VAM1500J8, VAM2000J8 GSIEKA10009 GSIEKA15018 GSIEKA20024 GSIEKA25030 GSIEKA35530 Dimensions Height mm 171 221 271 321 426 Depth mm 100 150 200 250 355 Width mm 370 370 370 370 373 Minimum air velocity / airflow m/s 1.5 m³/h 45 100 170 265 535 Power supply 1~230 VAC/50Hz Nominal current A 4.1 8.2 10.9 13.1 13.1 Heating power kW 0.9 1.8 2.4 3.0 3.0 Connection duct diameter mm 100 150 200 250 355 Operation range Min. °C -40°C Max. °C 40°C Rel. Humidity % 90% Temperature sensor 10 kΩ at +25°C / TJ-K10K Temperature sensor range - 30°C to 105°C Temperature set point range - 10°C to 50°C LED indicators LED 1 flashing every 5 seconds heater is starting up flashing every second air flow detected, heating allowed OFF no power supply or no flow ON problem with duct temperature sensor, set point potentiometer or PTC airflow sensor LED 2 OFF heater is not operating ON heater is operating Ambient temperature adjacent to controller 0°C to +50°C Auto high temperature cut-out 50°C Manual reset high temperature cut-out 100°C Electrical heater for VAM J Total solution for fresh air with Daikin supply of both VAM and electrical heaters J Increased comfort in low outdoor temperature thanks to the heated outdoor air J Integrated electrical heater concept (no additional accessories required) J Standard dual flow and temperature sensor J Flexible setting with adjustable setpoint J Increased safety with 2 cut-outs: manual & automatic GSIEKA
RkJQdWJsaXNoZXIy MTE0MTkzMg==