08_ECPEN25-500_Ventilation

576 D-AHU Compact L Smart ALB02*C* (1) ALB03*C* ALB04*C* ALB05*C* ALB06*C* ALB07*C* Airflow Nominal m3/h 300 600 1,200 1,500 2,500 3,000 Electrical supply Phase ph 1 Frequency Hz 50/60 Voltage V 220/240 Ampere A 16 Main unit dimensions Width mm 920 1,100 1,600 2,000 Height mm 280 350 415 500 Length mm 1,660 1,800 2,000 Weight unit Net weight kg 115 170 255 265 310 320 Gross weight kg 125 180 270 280 325 335 Duct dimensions mm 250 400 500 500 700 700 mm 150 200 300 300 400 400 (1) ALB02*C* refers to all configuration available for Compact L size 02 (Smart or Pro version and right or left handing) Please refer to Databook or Astra selection software for more details. ALB/ALB-S Compact L Smart Premium efficiency heat recovery unit Highlights J Connects Plug&Play into the Sky Air and VRV control network J Easy installation and commissioning J Internal pre-filter stage (up to ePM1 50% (F7) + ePM1 80% (F9)) making the unit reach highest indoor air quality requirements. J Wide air flow coverage from 150m3/h to 4,000m3/h J Exceeding ErP 2018 requirements J Best choice when compactness is needed (only 280 mm height up to 550 m3/h) J 50 mm double skin panel for a maximum sound and thermal insulation EC centrifugal fan J Maximum ESP available 600 Pa (depending on model sizes and airflow) J Inverter driven with IE4 premium efficiency motor J High-efficient blade profiling J Reduced energy consumption J Optimized SFP (Specific Fan Power) for an efficient unit operation Heat exchanger J Premium quality counter flow plate heat exchanger J Up to 91% of the thermal energy recovered J High grade aluminum allowing optimum corrosion protection For integration with Applied systems, please refer to the Compact L, in the AHU chapter

RkJQdWJsaXNoZXIy MTE0MTkzMg==