578 ATB-S D-AHU Compact T Smart ATB03*B* (1) ATB04*B* ATB05*B* ATB06*B* ATB07*B* Airflow Nominal m3/h 800 1,650 2,300 2,700 3,900 Electrical supply Phase ph 1 Frequency Hz 50 Voltage V 230 Max internal fuse A 16 Main unit dimensions Width mm 550 790 890 Height mm 1,600 1,900 1,850 2,050 Length (2) mm 1,580 1,650 2,170 2,620 2,950 Duct dimensions mm 250 315 355 400 500 Weight unit Net weight kg 185 230 370 475 580 Gross weight kg 195 240 390 505 610 (1) ATB03*B* refers to all configuration available for Compact T size 03 (Smart or Pro version and right or left handing) (2) Size 05 is provided in two sections while Size 06 and 07 are provided in three sections. Please refer to Databook or Astra selection software for more details. Compact T Smart Top connected Air Handling Unit Highlights J Duct connections are located at the top, reducing the unit’s footprint J Low power consumption and low SFP (Specific Fan Power) for a very efficient unit operation J Superior IAQ level: up to three stage filtration on supply side (more than the 90% of PM1 is removed from outdoor air) J Plug&Play control solution, for a quick and easy start-up J Very compact unit, starting from 550 mm width, for an air flow up to 1,100 m3/h IAQ matters An excellent IAQ improves people’s performance and well-being, and decreases risk factors for various diseases. Compact T satisfies the ventilation and filtration needs of the indoor environment, guaranteeing an outstanding level of IAQ. The future of ventilation The Compact T, with its unique features, represents the latest product developed by Daikin for fresh air treatment and not only. Thanks to its optimized design, it can be easily transported and installed into new projects or existing buildings. ATB/ATB-S
RkJQdWJsaXNoZXIy MTE0MTkzMg==