08_ECPEN25-500_Ventilation

582 Daikin air handling units J Maximum energy efficiency and indoor air quality J Wide range of functions and options J High quality components J Innovative technology: Unique features and state of the art technology for short payback J Operation efficiency and energy savings J Outstanding reliability and performance J Various applications are possible including air conditioning applications, industry-type process cooling, and large-scale district heat source systems J Plug and play concept for easy installation and commissioning J Unique Daikin fresh air package available for connection of AHU to VRV or ERA Certifications J Eurovent certified performances J Exceeding 2018 ErP – ECODESIGN requirements J Certified according to the Hygiene Directive VDI 6022 (Professional ranges) J Certified according to the Hygiene Directive DIN 1946 (Professional range) J RLT certified performances The unique quality of Daikin AHU is accomplished by: Panels J Inner and outer panels available in different materials (pre-painted, aluminium, stainless steel, etc.) to meet all project specifications Gasket J Liquid gasket technology drastically reduces unit air leakage Frame J All anodized aluminium which has the highest corrosion resistance compared to natural aluminium J Unique Daikin thermal break (35 mm or 27 mm thermal break). Polyamide bars design to enhance thermal break unit performances J Distinctive Section to section thermal break profile to ensure thermal break design on the whole unit J Rounded profile for increased ease of cleaning IAQ J Flush internal surface and rounded corner flush surface to avoid the retention of dirt and to be easily cleanable J Wide filtration possibility to reduce pollution Plug & Play Controls J Pre-commissioned and Factory-tested control for quicker on site commissioning J Sole manufacturer to provide a complete AHU DX solution from a single manufacturer available for connection of AHU to VRV or ERA (everything factory-mounted) Why choose Daikin air handling units?

RkJQdWJsaXNoZXIy MTE0MTkzMg==