08_ECPEN25-500_Ventilation

584 Why use DX outdoor units with Air Handling Units? High comfort levels J Rapid response of supply air temperature to changing loads, results in a steady indoor temperature J VRV offers the ultimate comfort thanks to continuous heating, also during defrost Low carbon footprint and operating costs J DX heat pumps are highly efficient inverter units using a lower GWP refrigerant J By integrating a VRV heat recovery system, excess heat from rooms in cooling can be reused to heat up incoming fresh air Easy design, all components integrated J A DX system is an all-in-one system, no boilers, tanks or pumps are needed reducing the total investment cost One-stop shop, Daikin’s fresh air package J A plug & play package with a Daikin DX outdoor unit and Daikin Air Handling Unit J One point of contact for the design, installation and commissioning, streamlining the process Total solution operation example Outside air = 30°C Fresh air AHU connected to VRV outdoor unit: The AHU takes care of the heat loads of fresh air securing air supply at 21°C. VRV system with indoor units only take care of comfort cooling (or heating) and the indoor heat loads (lighting, people, machines, sun radiation, etc)

RkJQdWJsaXNoZXIy MTE0MTkzMg==