08_ECPEN25-500_Ventilation

585 Click for more information on EKEACB or EKEXVA outdoor units Daikin Air Handling Unit kits for connection to DX outdoor units Expansion valve set (EKEXVA*) J Controls the refrigerant flow in the AHU DX coil J Fully brazed and wired in case of a Daikin AHU Expansion valve kits J 3 new capacities (300, 350, 400) offer a complete range of expansion valve kits from 5 to 69.3kW J Improved flexibility thanks to combination ratio from 65% up to 110% J Unified range connectable both to R-32 and R-410A systems J Can be used in the most extreme outdoor conditions, down to -20°C J Fully compliant to IEC60335-2-40, thanks to Shîrudo Technology Control box J Complete offer of 5 control possibilities J Daikin integrated or third-party controller J Control of return air or fresh air supply temperature J All control methods unified in one box J Hinged door for easy servicing NEW NEW Specifications Unified control box Control box (EKEACB) J Controls the expansion valve set and outdoor unit(s) capacity J Mounted and wired in case of a Daikin AHU Extended operation range -20°CWB > 52°CDB EKEXVA – Expansion valve kit EKEACB – Control box EKEACB Layout Pair | Multi | Mix Dimensions Unit mm 300x400x150 Weight Unit kg 5.1 Ambient installation conditions Min °CDB -20 Max °CDB 52 Power supply Phase 1~ Frequency Hz 50/60 Voltage V 220-240/220 Ventilation EKEXVA 50 63 80 100 120 140 200 250 300 350 400 450 500 Dimensions Unit mm 404x217x80.5 Weight Unit kg 2.9 Operation range On coil temperature Heating Min. °CDB 10.0 Cooling Max. °CDB 35.0 Ambient installation conditions Min. °CDB -20.0 Max °CDB 52.0 Sound pressure level Cooling Nom. dBA 36.5 37.5 38.6 39.5 40.5 41.1 42.5 43.5 44.3 45.1 45.6 46.1 46.5 Nom. dBA 24.8 25.8 26.8 27.8 28.8 29.4 30.8 31.8 32.5 33.3 33.8 34.3 34.8 Refrigerant Type / GWP R-32 / 675 R-410A / 2,087.5 Piping connections Liquid Type mm Braze connection (only liquid line connected) OD mm 6.35 9.52 12.7

RkJQdWJsaXNoZXIy MTE0MTkzMg==