592 Daikin Fresh Air package What is included? J A plug & play package with a Daikin DX outdoor unit and Daikin Air Handling Unit J Factory fitted and welded DX coil, expansion valve kit and control box J One point of contact Simplified business J Unique total solution approach of heating, cooling and ventilation J Off-the-shelf compatibility between Daikin outdoor unit and Daikin AHU J Plug&play control for outstanding reliability J Peace-of-mind thanks to a single point of contact Complete range of possibilities D-AHU Professional D-AHU Modular R D-AHU Modular P 750 m3/h up to 144,000 m3/h 500 m3/h up to 25,000 m3/h 500 m3/h up to 25,000 m3/h Factory fitted and welded DX coil, expansion valve kit and control box Add the AHU design in Xpress (including capacity, dimensions, refrigerant connection location,…) J Infinite variable sizes J Tailored to the individual customer J Pre-configured sizes J Plug and play concept J EC Fan technology J Heat recovery wheel (sorption and sensible technology) J Modular design J Pre-configured sizes J Plug and play concept J EC Fan technology J High efficiency aluminium counter flow PHE J Modular design Select your design in ASTRA software Share with Xpress VRV or ERA outdoor condensing unit Daikin Air Handling Unit STEP 1 STEP 2 Simple selection in 2 steps
RkJQdWJsaXNoZXIy MTE0MTkzMg==