595 BR00000554 BR00000676 Ventilation BR00000554 BR00000749 BR00000676 BR00000751 Features Plug type EU UK EU UK HEPA Filter (H14) LCD Screen Activ. Carbon (Gas phase) pre-filter Design air flow rate m3/h 2,000 Application Floor standing type Casing Colour Painted galvanized steel finish Dimensions Unit HxWxD mm 1,628x720x770 Weight Unit kg 150 (depending on version) Pre-filter Dust collecting method Prefilter RedPleat, ISO Coarse 70% Prefilter RedPleat Carb, ISO Coarse 65% gas phase filter HEPA filter Bacteria filtering method Astrocel III HEPA H14 Air purifying operation Power input High fan speed kW 0.379 Sound pressure level Air purifying operation High fan speed dBA 55.9 Fan Motor Stepless adjustable Safety devices Item Safety switch (operation stops when the back door is open) Standard Accessories Prefilter 1 HEPA filter 1 Quick Start and Maintenance Guide 1 Installation and Operation Manual 1 (download) Power cord m 3 Power supply Phase 1~ Frequency Hz 50/60 Voltage V 230 Running current Air purifying operation High fan speed A 1.73 Astropure 2000, Air Purifier for Commercial Applications Plug & play, mobile recirculation unit with high efficiency filtration – for better indoor air quality in commercial spaces J Airflow rate up to 2,000 m³/h J HEPA H14 filter in accordance with EN1822 J Optional touch sensitive LCD Display (BR00000676/751) J Insulated double-wall construction provides whisper-quiet operation J Activated carbon filter J Sliding tray design provides easy access and servicing of filters J Designed with internal variable fan speed (electronically commutated) to meet specific application requirements J Suitable for in-room use or sheltered outdoor installation J CE-compliance, VDI 6022 guided design BR00000554/676/749/751 BR00000676/751
RkJQdWJsaXNoZXIy MTE0MTkzMg==