08_ECPEN25-500_Ventilation

596 Options - Ventilation Energy recovery ventilation - VAM VAM 150FC9 VAM 250FC9 VAM 350J8 VAM 500J8 VAM 650J8 VAM 800J8 VAM 1000J8 VAM 1500J8 VAM 2000J8 Individual control systems BRC301B61 VAM wired remote control • • • • • • • • • Madoka BRC1H52W7 (White) / BRC1H52S7 (Silver) / BRC1H52K7 (Black) User-friendly wired remote controller with premium design • • • • • • • • • BRC1E53A/B/C Wired remote control with full-text interface and back-light • • • • • • • • • BRC1D52 Standard wired remote control with weekly timer • • • • • • • • • Centralised control systems DCC601A51 intelligent Tablet Controller • • • • • • • • • DCS601C51 intelligent Touch Controller • • • • • • • • • DCS302C51 Central remote control • • • • • • • • • DCS301B51 Unified ON/OFF control • • • • • • • • • Building Management System & Standard protocol interface DCM601A51 intelligent Touch Manager • • • • • • • • • DGE601A51 Edge adapter for connection to Daikin Cloud Plus • • • • • • • • • DGE602A51 Edge lite adapter for connection to Daikin Cloud Plus • • • • • • • • • EKMBDXB Modbus interface • • • • • • • • • DMS502A51 BACnet Interface • • • • • • • • • DMS504B51 LonWorks Interface • • • • • • • • • Filters Coarse 55% (G4) ePM10 75% (M5) ePM10 70% (M6) EKAFVJ50F6 EKAFVJ50F6 EKAFVJ65F6 EKAFVJ100F6 EKAFVJ100F6 EKAFVJ100F6 x2 EKAFVJ100F6 x2 ePM1 50% (F7) ePM1 60% (F7) EKAFVJ50F7 EKAFVJ50F7 EKAFVJ65F7 EKAFVJ100F7 EKAFVJ100F7 EKAFVJ100F7 x2 EKAFVJ100F7 x2 ePM1 70% (F8) EKAFVJ50F8 EKAFVJ50F8 EKAFVJ65F8 EKAFVJ100F8 EKAFVJ100F8 EKAFVJ100F8 x2 EKAFVJ100F8 x2 ePM1 80% (F9) High efficiency filter Replacement air filter Mechanical accessories Rail Rectangular to round duct transition Separate plenum EKPLEN200 (5) EKPLEN200 (5) CO2 sensor BRYMA65 BRYMA65 BRYMA65 BRYMA100 BRYMA100 BRYMA200 BRYMA200 Electrical heater for pre treatment of fresh air GSIEKA10009 GSIEKA15018 GSIEKA20024 GSIEKA20024 GSIEKA25030 GSIEKA25030 GSIEKA25030 GSIEKA35530 (6) DX coil for post treatment of fresh air EKVDX32A EKVDX50A EKVDX50A EKVDX80A EKVDX100A EKVDX100A Silencer (900mm depth) Electrical accessories Wiring adapter for external monitoring/ control (controls 1 entire system) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) KRP2A51 (2) Adapter PCB for humidifier Adapter PCB for third party heater BRP4A50A BRP4A50A BRP4A50A (4) BRP4A50A (4) BRP4A50A (3/4) BRP4A50A (4) BRP4A50A (4) BRP4A50A (3/4) BRP4A50A (3/4) External wired temperature sensor Adapter PCB Mounting plate EKMP25VAM EKMP25VAM EKMP65VAM EKMPVAM Installation box for adaptor PCB KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 KRP1BA101 Notes (1) Do not connect the system to DIII-net devices LONWorks interface, BACnet interface, …; (intelligent Touch Manager, EKMBDXA are allowed) (2) Installation box needed (3) Adapter PCB mounting plate needed, applicable model can be found in the table above (4) 3rd party heater and 3rd party humidifier cannot be combined (5) Contains 1 plenum and can be used for half side of the unit (up to 4 plenums can be used on 1 unit) (6) Available only with optional plenum (7) To be combined with option BRP4A50A using external 230VAC with local supplied circuit breaker (max. 3A)

RkJQdWJsaXNoZXIy MTE0MTkzMg==