587 Cascade systems The cascade system allows to deliver fully electric heating by combining Air Source Heat Pump & Water Source Heat Pump enabling the production of domestic hot water and the possibility to operate the units in mixed mode (DHW + Comfort heating or cooling). This solution is available for the following Daikin products: J EWYT-B- + J Series – ideal for small-scale applications J EWYT-B- + VZ Series – designed for large-scale applications This system can be integrated with the Intelligent Chiller Manager (iCM), an advanced control solution designed to optimize and manage a chiller plant room, up to eight units of each type (air-to-water and water-to-water) can operate simultaneously, allowing flexibility in unit sizes while ensuring optimal system performance through ICM’s staging and sequencing functions. iCM benefits High performance Lower energy & maintenance costs Increased reliability & lifetime Capacity range Max heating water Large Systems 330 - 16,000 kW +90°C Small Systems 106 - 1,944 kW +75°C Cooling solutions Compressor type Unit range Capacity range Min. chilled water Water cooled Screw compressor EWWH-VZ 330 - 2,000 kW -8°C EWWH-J- 89 - 284 kW -10°C Scroll compressor EWWT-Q- 200 - 1,280 kW -15°C Centrifugal compressor DWDC 1,500 - 9,000 kW -9°C DWSC 790 - 4,500 kW -9°C Air cooled Screw compressor EWYS-4Z 400 - 800 kW -8°C EWA/FH-TZ 171 - 2,312 kW -12°C Scroll compressor EWYT-B- 82- 1,275 kW -13°C Centrifugal compressor EWWH-DZ 227 - 2,100 kW +4°C
RkJQdWJsaXNoZXIy MTE0MTkzMg==