590 Residential applications Comfort is a key aspect in residential applications as it ensures a good indoor environment. Equally important is energy efficiency, which not only reduces running costs but also contributes to environmental sustainability. Single & Multi-family house Collective housing Unit range Capacity range Max heating water Unit range Capacity range Max heating water EWYE-CZ 16 - 70 kW +70°C EWYK-QZ 100 - 2,000 kW +75°C EWYT-CZ 16 - 90 kW +60°C EWYT-B82 - 1,275 kW +60°C EWYA-DA 4 - 16 kW +55°C
RkJQdWJsaXNoZXIy MTE0MTkzMg==