601 EWAA-DV3P Swing compressor Air cooled mini inverter chiller J Choosing an R-32 product reduces environmental impact by 68% compared to R-410A and directly lowers energy consumption thanks to its superior energy efficiency. J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Inverter technology EWAA-DV3P Cooling Only EWAA-DV3P 004 006 008 Space cooling A Condition 35°C Pdc kW 4.52 5.09 5.44 ηs,c % 213 215 SEER - Cooling capacity Nom. kW 4.86 (1)/4.52 (2) 5.83 (1)/5.09 (2) 6.18 (1)/5.44 (2) Power input Cooling Nom. kW 0.820 (1)/1.36 (2) 1.08 (1)/1.55 (2) 1.19 (1)/1.73 (2) Heating Nom. kW 0.840 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) Capacity control Method Variable (inverter) EER 5.91 (1)/3.32 (2) 5.40 (1)/3.28 (2) 5.19 (1)/3.14 (2) Dimensions Unit Height mm 770 Width mm 1,250 Depth mm 362 Weight Unit kg 88 Water heat exchanger Type Plate heat exchanger Water volume l 1 Air heat exchanger Type - Compressor Type Hermetically sealed swing compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min - Sound power level Cooling Nom. dBA 61 62 Sound pressure level Cooling Nom. dBA 48 49 50 Operation range Air side Cooling Min.~Max. °CDB 10 (3)~43 Refrigerant Type/GWP R-32/675 Charge kg 1.35 Control - Circuits Quantity - Refrigerant charge Per circuit kg - Unit Running current Max A - Power supply Phase/Frequency/Voltage Hz/V 1~/50 /230 +/-10% (1)Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2)Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | (3)For more details, see operation range drawing | (4)Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (5)Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | According to EN14825 | Depends on operation mode, refer to installation manual.
RkJQdWJsaXNoZXIy MTE0MTkzMg==