604 EWAA-DW1P-H EWAA-DW1P-H Cooling Only EWAA 011 014 016 Space cooling A Condition 35°C Pdc kW 11.6 12.8 14.0 ηs,c % 229 226 221 SEER 5.79(3) 5.71(3) 5.59(3) Cooling capacity Nom. kW 11.6(1)/11.5(2) 12.8(1)/12.7(2) 14.0(1)/15.3(2) Power input Cooling Nom. kW 3.56(1)/2.17(2) 4.06(1)/2.51(2) 4.58(1)/3.24(2) Capacity control Method Variable (inverter) EER 3.26 (1)/5.31 (2) 3.16 (1)/5.04 (2) 3.06 (1)/4.74 (2) Dimensions Unit Height mm 870 Width mm 1,380 Depth mm 460 Weight Unit kg 147 Water heat exchanger Type Plate heat exchanger Water volume l 2 Air heat exchanger Type High efficiency fin and tube type with integral subcooler Compressor Type Hermetically sealed swing inverter compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min 70 85 Sound power level Cooling Nom. dBA 67.0 69.0 Sound pressure level Cooling Nom. dBA 47.7 50.8 51.0 Operation range Air side Cooling Min.~Max. °CDB 10~43 Water side Cooling Min.~Max. °CDB 5~22 Refrigerant Type/GWP R-32/675.0 Control Electronic expansion valve Circuits Quantity 1 Refrigerant charge Per circuit kg 3.80 TCO2Eq 2.6 Unit Running current Max A 14.0 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 (1) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) According to EN14825 | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled mini inverter chiller J Choosing an R-32 product reduces environmental impact by 68% compared to R-410A and directly lowers energy consumption thanks to its superior energy efficiency. J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Swing compressor Inverter technology
RkJQdWJsaXNoZXIy MTE0MTkzMg==