607 EWAT-CZH EWAT-CZH Cooling Only EWAT-CZH 016 021 025 032 040 040 050 064 090 Space cooling A Condition 35°C Pdc kW 16.1 21.1 25.8 32.7 39.9 41.7 51.1 64.3 88.7 ηs,c % 205 210 211 224 210 227 213 208 202 Cooling capacity Nom. kW 16.2 21.2 25.9 32.8 40.1 41.8 51.3 64.5 88.9 Power input Cooling Nom. kW 5.60 6.70 8.70 10.4 13.5 13.3 17.0 22.0 31.2 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.89 3.15 2.98 3.14 2.97 3.15 3.02 2.93 2.85 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 256 278 383 382 531 630 727 Operation weight kg 257 280 386 385 537 636 735 Water heat exchanger Type Brazed plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.20 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 R-32/675.0 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter chiller J High part load efficiency for low running cost J Minimal starting currents J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request Scroll compressor Inverter technology
RkJQdWJsaXNoZXIy MTE0MTkzMg==