10_ECPEN26-500_Chillers

609 MicroTech 4 EWAS-TZBSD EWAS-TZBSD C10 H10 H11 C12 C13 C14 SEER 4.7 4.6 Cooling capacity Nom. kW 953.9 1,050 1,127 1,197 1,293 1,359.6 Power input Cooling kW 371.96 393.3 411.8 434.6 472.69 519.9 Capacity control Method Stepless Minimum capacity % 11 10 EER 2.565 2.67 2.737 2.754 2.735 2.615 IPLV 4.7 4.8 4.7 4.6 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 6,880 7,960 9,040 10,120 11,200 Weight Unit kg 6,142 6,816 7,297 7,779 8,260 8,581 Operation weight kg 6,763 7,523 8,014 8,506 9,002 9,333 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 12 14 16 18 20 Air flow rate Cooling Nom. l/s 76,470 89,233 101,980 114,705 127,450 Sound power level Cooling Nom. dBA 100 100.7 101 101.8 103.7 104.8 Sound pressure level Cooling Nom. dBA 78.8 79.1 79.6 81.2 82.3 Operation range Air side Cooling Min.~Max. °CDB 5 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 140 150 160 170 185 195 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 647.2 681.9 711.6 748.1 807.1 876.6 Max A 751 817 884 930 948 1,120 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZBSD C15 H16 H17 H18 H19 SEER 4.6 4.9 4.8 4.7 4.8 Cooling capacity Nom. kW 1,483.5 1,606 1,688 1,799.6 1,868 Power input Cooling kW 558.77 581.2 647.2 699.02 775.2 Capacity control Method Stepless Minimum capacity % 10 13 12 11 10 EER 2.655 2.763 2.608 2.574 2.41 IPLV 4.6 5.2 5.1 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 12,280 13,360 Weight Unit kg 9,920 10,323 10,805 Operation weight kg 11,146 11,564 11,579 12,076 12,086 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 22 24 Air flow rate Cooling Nom. l/s 140,195 152,940 Sound power level Cooling Nom. dBA 106.2 104.1 104.9 105.8 106.6 Sound pressure level Cooling Nom. dBA 83.4 81.2 82 82.7 83.5 Operation range Air side Cooling Min.~Max. °CDB 5 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 215 230 245 260 270 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 940.2 972.2 1,069 1,148 1,261 Max A 1,200 1,227 1,340 1,475 1,608 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==