10_ECPEN26-500_Chillers

611 MicroTech 4 EWAS-TZSSD EWAS-TZSSD 835 960 C10 H10 H11 H12 H13 SEER 5.2 5.3 5.2 5.3 5.4 Cooling capacity Nom. kW 832.7 948.8 1,001 1,043 1,149 1,268 1,359 Power input Cooling Nom. kW 274.7 321.4 354.4 375 408.9 436.8 477.3 Capacity control Method Stepless Minimum capacity % 11 12 11 10 EER 3.031 2.952 2.824 2.781 2.81 2.903 2.847 IPLV 5.6 5.5 5.4 5.5 5.4 5.5 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 7,960 9,040 11,200 12,280 Weight Unit kg 6,151 6,623 6,816 7,297 8,260 8,742 Operation weight kg 6,546 7,239 7,244 7,518 8,014 8,992 9,489 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 14 16 20 22 Air flow rate Cooling Nom. l/s 89,233 101,908 127,467 140,213 Sound power level Cooling Nom. dBA 100.2 99.6 100.2 100.5 101 102.5 104.2 Sound pressure level Cooling Nom. dBA 78.7 78 78.7 78.9 79.1 79.9 81.3 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 115 135 140 145 160 175 190 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 514.3 585.7 635 666.1 720.5 770.5 834.6 Max A 679 706 761 789 884 948 1,187 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZSSD H14 H15 H16 H17 H18 H19 SEER 5.2 5.5 5.4 5.3 5.1 Cooling capacity Nom. kW 1,465 1,542 1,638 1,756 1,837 Power input Cooling Nom. kW 526.1 516.5 577.2 627.5 695.5 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 10 EER 2.785 2.985 2.838 2.798 2.641 IPLV 5.4 6.1 5.9 5.8 5.7 5.5 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 12,280 13,360 Weight Unit kg 9,920 10,323 10,805 Operation weight kg 11,136 11,549 11,564 12,066 12,076 12,086 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 22 24 Air flow rate Cooling Nom. l/s 140,213 152,960 Sound power level Cooling Nom. dBA 105.3 103.3 104.1 104.9 105.8 106.6 Sound pressure level Cooling Nom. dBA 82.5 80.5 81.2 81.8 82.7 83.5 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 205 215 230 250 260 270 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 910.1 894.9 984.4 1,062 1,163 Max A 1,156 1,124 1,227 1,351 1,475 1,608 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==