10_ECPEN26-500_Chillers

613 MicroTech 4 EWAS-TZXSD EWAS-TZXSD 805 880 950 C10 H10 H11 C12 SEER 5.2 5.3 5.2 5.3 5.4 Cooling capacity Nom. kW 794.9 873.2 941.6 988.1 1,052 1,122 1,183 Power input Cooling kW 246.2 266.2 300.2 310.7 346.2 357.9 393.7 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 10 EER 3.229 3.28 3.137 3.18 3.039 3.135 3.005 IPLV 6 6.4 6.2 6.3 6.1 6.3 6.1 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,040 10,120 11,200 Weight Unit kg 6,904 7,160 7,642 8,316 Operation weight kg 7,495 7,761 7,771 8,258 8,268 9,028 9,038 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 Air flow rate Cooling Nom. l/s 90,480 101,772 113,080 Sound power level Cooling Nom. dBA 104.6 98.4 100.3 101 102.3 102.9 105.2 Sound pressure level Cooling Nom. dBA 83.9 76.1 76.5 76.8 77.5 77.6 77.9 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 110 120 130 135 145 155 165 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 466.5 520.3 571.1 592.9 645.8 669.5 722.6 Max A 573 626 683 720 782 744 803 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZXSD H12 H13 H14 H15 H16 H17 SEER 5.2 5.5 5.4 5.3 5.1 Cooling capacity Nom. kW 1,267.2 1,344 1,442 1,551 1,645 1,734 Power input Cooling kW 426.7 452.1 446.3 503.1 562.8 628.6 Capacity control Method Stepless Minimum capacity % 10 15 14 13 12 EER 2.97 2.973 3.231 3.083 2.923 2.759 IPLV 6 6.1 6.2 6.1 5.9 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,316 9,655 10,805 Operation weight kg 9,053 10,856 12,016 12,031 12,046 12,061 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 113,080 124,388 135,696 Sound power level Cooling Nom. dBA 107.5 106.1 102 102.8 103.7 104.5 Sound pressure level Cooling Nom. dBA 78 79.1 78.9 79.7 80.5 81.4 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 180 190 200 215 230 245 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 744.2 817.8 814.6 898.5 986.3 1,083 Max A 851 899 997 1,103 1,217 1,330 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==