615 MicroTech 4 EWAS-TZXRD EWAS-TZXRD 805 880 950 C10 H10 H11 C12 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 10 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,040 10,120 11,200 Weight Unit kg 7,024 7,280 7,762 8,436 Operation weight kg 7,615 7,881 7,891 8,378 8,388 9,148 9,158 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 Air flow rate Cooling Nom. l/s 75,540 84,983 94,425 Sound power level Cooling Nom. dBA 93.7 89.9 90.9 91.5 92.3 92.8 94.4 Sound pressure level Cooling Nom. dBA 71.8 68 69 69.3 70 70.3 71.9 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-134a/630 Charge kg 110 120 130 135 145 155 165 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Max A 573 626 683 720 782 744 803 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZXRD H12 H13 H14 H15 H16 H17 Capacity control Method Stepless Minimum capacity % 10 15 14 13 12 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,436 9,775 10,925 Operation weight kg 9,173 10,976 12,136 12,151 12,166 12,181 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 94,425 103,868 113,320 Sound power level Cooling Nom. dBA 96.3 95.2 92.6 93.1 93.6 94.2 Sound pressure level Cooling Nom. dBA 73.7 72.4 69.5 70 70.5 71.1 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-134a/630 Charge kg 190 200 215 230 245 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Max A 899 997 1,103 1,217 1,330 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400
RkJQdWJsaXNoZXIy MTE0MTkzMg==