10_ECPEN26-500_Chillers

616 EWAS-TZPSD Inverter screw with PLATINUM efficiency. Standard sound. J Refrigerant R-513A J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,850 kW J New single screw compressor geometry allowing performance optimisation J Refrigerant cooled inverter mounted on compressor all across the range EWAS-TZPSD 285 330 370 405 450 490 SEER 5.9 6 5.9 6.3 6.2 Cooling capacity Nom. kW 287.6 333.2 370.2 405.1 450.1 488.4 Power input Cooling Nom. kW 81.89 96.83 111.6 110.6 123.5 137.5 Capacity control Method Stepless Minimum capacity % 23 20 18 30 28 25 EER 3.512 3.441 3.317 3.663 3.645 3.552 IPLV 6.5 6.4 7 7.3 7.2 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 4,720 5,800 6,880 Weight Unit kg 3,775 4,256 5,050 5,136 Operation weight kg 3,863 4,349 4,354 5,163.1 5,272.3 5,277.3 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 Fan Type Direct propeller Quantity 8 10 12 Air flow rate Cooling Nom. l/s 45,240 56,540 67,848 Sound power level Cooling Nom. dBA 97.5 98.1 100.4 94.7 96 97.7 Sound pressure level Cooling Nom. dBA 78.2 81 81.9 74.2 74.5 74.9 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 40 45 50 55 60 65 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 88.9mm 139.7mm Unit Starting current Max A 0 Running current Cooling Nom. A 181.1 212.7 238.2 242 258.8 280 Max A 220 258 285 293 352 404 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZPSD 530 575 615 675 735 SEER 6 5.9 5.8 Cooling capacity Nom. kW 531.7 573.6 620.2 677.1 732.9 Power input Cooling Nom. kW 150.8 167.7 180.9 205.7 223.4 Capacity control Method Stepless Minimum capacity % 13 12 11 10 EER 3.526 3.42 3.428 3.292 3.281 IPLV 6.4 6.3 6.1 6.2 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 7,960 9,040 Weight Unit kg 5,829 6,311 6,427 Operation weight kg 6,159 6,164 6,651 6,661 6,825 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 14 16 Air flow rate Cooling Nom. l/s 79,170 90,480 Sound power level Cooling Nom. dBA 100.2 100.4 100.7 101 102.3 Sound pressure level Cooling Nom. dBA 78.6 79.9 80.9 83 83.4 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 75 80 85 95 100 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm Unit Starting current Max A 0 Running current Cooling Nom. A 332 361.5 391.2 434 459.1 Max A 399 429 468 508 535 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Performance monitoring J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==