10_ECPEN26-500_Chillers

617 MicroTech 4 EWAS-TZPSD EWAS-TZPSD 810 890 960 C10 H10 H11 SEER 6.1 6.3 6.1 6.2 6.1 Cooling capacity Nom. kW 810 884.2 954 1,001 1,067 1,110 Power input Cooling Nom. kW 238.8 256.7 288.7 298.9 331.9 343.6 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 EER 3.392 3.444 3.304 3.349 3.215 3.231 IPLV 6.5 6.8 6.6 6.3 6.5 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 10,120 11,200 12,280 Weight Unit kg 7,385 7,642 8,123 8,798 Operation weight kg 7,976 8,243 8,253 8,744 8,754 9,515 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 18 20 22 Air flow rate Cooling Nom. l/s 101,772 113,080 140,200 Sound power level Cooling Nom. dBA 104.6 98.6 100.4 101.1 102.4 103 Sound pressure level Cooling Nom. dBA 83.6 75.9 76.3 76.6 77.3 77.4 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 110 120 130 140 150 160 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 485.2 511.9 559.9 581.2 630.4 653.8 Max A 573 616 672 709 761 796 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZPSD C12 H12 H13 H14 H15 SEER 6 6.1 6 5.9 5.7 Cooling capacity Nom. kW 1,197 1,288 1,363 1,443 1,552 Power input Cooling Nom. kW 434.6 410.7 433.6 435.6 492.1 Capacity control Method Stepless Minimum capacity % 10 15 14 EER 2.754 3.136 3.143 3.313 3.154 IPLV 6.4 6.3 6.4 6.3 6.4 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 12,280 13,360 Weight Unit kg 8,798 9,655 10,136 10,805 Operation weight kg 9,520 10,846 11,337 12,021 12,036 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 22 24 Air flow rate Cooling Nom. l/s 140,200 152,945 Sound power level Cooling Nom. dBA 105.2 107.5 106.2 102 102.8 Sound pressure level Cooling Nom. dBA 77.7 77.9 78.9 79.7 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-513A/630 Charge kg 165 180 190 205 220 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 748.1 756.2 796.3 798.5 882 Max A 845 893 951 1,039 1,135 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==