10_ECPEN26-500_Chillers

619 MicroTech 4 EWAS-TZPRD EWAS-TZPRD 810 890 960 C10 H10 H11 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 10,120 11,200 12,280 Weight Unit kg 7,505 7,762 8,243 8,918 Operation weight kg 8,096 8,363 8,373 8,864 8,874 9,635 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 18 20 22 Air flow rate Cooling Nom. l/s 84,983 94,425 103,868 Sound power level Cooling Nom. dBA 93.9 90.3 91.2 91.8 92.5 93 Sound pressure level Cooling Nom. dBA 71.6 68.1 68.9 69.2 69.9 70.2 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-134a/630 Charge kg 110 120 130 140 150 160 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Max A 573 616 672 709 761 796 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAS-TZPRD C12 H12 H13 H14 H15 Capacity control Method Stepless Minimum capacity % 10 15 14 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 12,280 13,360 Weight Unit kg 8,918 9,775 10,256 10,925 Operation weight kg 9,640 10,966 11,457 12,141 12,156 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 22 24 Air flow rate Cooling Nom. l/s 103,868 113,320 Sound power level Cooling Nom. dBA 94.5 96.4 95.4 92.6 93.1 Sound pressure level Cooling Nom. dBA 71.7 73.5 72.2 69.5 70 Operation range Air side Cooling Min.~Max. °CDB -20 ~42 Refrigerant Type/GWP R-134a/630 Charge kg 165 180 190 205 220 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Max A 845 893 951 1,039 1,135 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==